Product Upgrade Notice: PMR Series and Force-GT Series 24V 480W 3-Phase Product Optimization


To better meet market demands, Delta has updated the PMR Series and Force-GT Series 24V 480W 3-Phase models. Please refer to the table below for further details.


Implementation Date: Mar-2025



Change Details:

Model Name
Description
Label Revision
Old
New
PMR-12V150W1AT

Add terminal block connector cover and conformal coating


00.1 01
PMR-12V240W1AT 00.1 01
PMR-12V320W1AT 02.1 03
PMR-12V600W1BT 00.1 01
PMR-24V150W1AT 00.1 01
PMR-24V240W1AT 00.1 01
PMR-24V320W1AT 02.1 03
PMR-24V600W1BT 00.1 01
PMR-36V150W1AT 00.1 01
PMR-36V240W1AT 00.1 01
PMR-36V320W1AT 01.1 02
PMR-36V600W1BT 00.1 01
PMR-48V150W1AT 00.1 01
PMR-48V240W1AT 00.1 01
PMR-48V320W1AT 01.1 02
PMR-48V600W1BT 00.1 01
DRF-24V480W3GBA Update to comply with the voltage swell test requirements for electric vehicle charging stations (EVCS) in the US market 01 01.1
DRF-24V480W3GTA 01 01.1

Should you require any further clarification, please reach out to us via our Contact Us Form.


Related Product Notice

Product Upgrade: Implementation of Grille Design for PMS Series & PMR-XXV1K5W

To enhance product safety and reliability, Delta’s PMS Series and PMR-XXV1K5W Series panel ...

Read More

Product Upgrade: Implementation of Anodized Aluminum Enclosure for the PMR, PMT2, and PMT2 ECO Series

Delta hereby announces an enclosure upgrade for the PMR, PMT2, and PMT2 ECO Series panel m ...

Read More

Product Change Notice: Update of DNV Certification Mark on Specification Label for CliQ M Series

The specification label for the CliQ M Series will be updated to reflect the revised DNV c ...

Read More

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!