Product Upgrade Notice: CE Certificate Added for PMT2 ECO Models


Delta is committed to delivering top-tier power supplies that meet international standards and fulfill the diverse needs of customers worldwide. In line with this commitment, we are pleased to inform you that the CE mark has been added to the 200W and 350W models in the PMT2 ECO product line. For more details, please refer to the datasheet.


If you require any further clarification, please refer reach out to us via our Contact Us Form.


Implementation Date: Apr-2025


Series
Model Name
Description
Old Revision
New Revision
PMT2 ECO PMT-24V200W2BNJ Add CE 0.0 0.1
PMT-48V200W2BNJ Add CE 0.0 0.1
PMT-24V350W2BNJ Add CE 0.0 0.1
PMT-48V350W2BNJ Add CE 0.0 0.1

Modification of PMT-24V200W2BNJ and PMT-48V200W2BNJ:
Before After






Modification of PMT-24V350W2BNJ and PMT-48V350W2BNJ:
Before After







Related Product Notice

Product Upgrade: Implementation of Grille Design for PMS Series & PMR-XXV1K5W

To enhance product safety and reliability, Delta’s PMS Series and PMR-XXV1K5W Series panel ...

Read More

Product Upgrade: Implementation of Anodized Aluminum Enclosure for the PMR, PMT2, and PMT2 ECO Series

Delta hereby announces an enclosure upgrade for the PMR, PMT2, and PMT2 ECO Series panel m ...

Read More

Product Change Notice: Update of DNV Certification Mark on Specification Label for CliQ M Series

The specification label for the CliQ M Series will be updated to reflect the revised DNV c ...

Read More

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!