DIN Rail LYTE II 120W and 240W series Product Change Notice




LYTE II DRL-120W and DRL-240W power supply series will:

    1. Add UKCA and BSMI safety approvals
    2. Revise KCC safety approval (For DRL-24V120W1ENx and DRL-24V240W1ENx)

Please refer to below for more details. The latest specifications are updated on DeltaPSU website.


Model List:

Model Name Old Revision Update Revision Implementation Date
DRL-12V120W1EN00012021/09/01
DRL-24V120W1ENx00012021/09/01
DRL-48V120W1EN00012021/09/01
DRL-12V240W1EN00012021/09/01
DRL-24V240W1ENx00012021/11/01
DRL-48V240W1EN00012021/09/01


Hereunder is the content:

Spec label change

  1. Add UKCA and BSMI safety approvals
    BEFOREAFTER




  2. Revise KCC safety approval for DRL-24V120W1ENx and DRL-24V240W1ENx.
    BEFOREAFTER




Related Product Notice

Product Upgrade: Implementation of Grille Design for PMS Series & PMR-XXV1K5W

To enhance product safety and reliability, Delta’s PMS Series and PMR-XXV1K5W Series panel ...

Read More

Product Upgrade: Implementation of Anodized Aluminum Enclosure for the PMR, PMT2, and PMT2 ECO Series

Delta hereby announces an enclosure upgrade for the PMR, PMT2, and PMT2 ECO Series panel m ...

Read More

Product Change Notice: Update of DNV Certification Mark on Specification Label for CliQ M Series

The specification label for the CliQ M Series will be updated to reflect the revised DNV c ...

Read More

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!