Panel Mount PMT2 series Product Change Notice




PMT2 series power supply will:

    1. Implement new connector type
    2. Update UL and KCC logo and add BSMI and UKCA safety approvals on spec label

Please refer to below for more details. The latest specifications are updated on DeltaPSU website.


Model List:

Model Name Old Revision Update Revision Implementation Date
PMT-12V/15V/24V/30V/36V/48V35W2BAx00012021/08/01
PMT-12V/15V/24V/30V/36V/48V50W2BAx02032021/08/01
PMT-12V/15V/24V/30V/36V/48V75W2BAx00012021/08/01
PMT-12V/15V/24V/30V/36V/48V100W2BAx02032021/10/01
PMT-12V/15V/24V/30V/36V/48V150W2BAx02032021/09/01
PMT-D1V75W2BA & PMT-D2V75W2BA00012021/10/01
PMT-12V/24V/36V/48V350W2BRx01022021/08/01


Hereunder is the content:

      1. Implement new connector type
    • New connector type with plastic cover mounting hole. Plastic cover is not included.
    BEFOREAFTER



    Please contact local sales to purchase connector cover separately.

    35W, 50W, 75W:
    5P plastic cover (11YK441J05)

    Dual 75W, 100W, 150W, 200W:
    7P plastic cover (11Y441L07)

    350W:
    9P plastic cover (11Y441L09)


      2. Update UL and KCC logo and add BSMI, UKCA safety approvals on spec label.
    • PMT-xxV35W2BAx, PMT-xxV50W2BAx
    • BEFOREAFTER




    • PMT-xxV75W2BAx, PMT-xxV100W2BAx, PMT-xxV150W2BAx
    • BEFOREAFTER




    • PMT-D1V75W2BA, PMT-D2V75W2BA
    • BEFOREAFTER




    • PMT-xxV350W2BRx
    • BEFOREAFTER



Related Product Notice

Product Upgrade: Implementation of Grille Design for PMS Series & PMR-XXV1K5W

To enhance product safety and reliability, Delta’s PMS Series and PMR-XXV1K5W Series panel ...

Read More

Product Upgrade: Implementation of Anodized Aluminum Enclosure for the PMR, PMT2, and PMT2 ECO Series

Delta hereby announces an enclosure upgrade for the PMR, PMT2, and PMT2 ECO Series panel m ...

Read More

Product Change Notice: Update of DNV Certification Mark on Specification Label for CliQ M Series

The specification label for the CliQ M Series will be updated to reflect the revised DNV c ...

Read More

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!