Expanding the Spectrum of the PMT2 Series Panel Mount Power Supplies: Delta Introduces the New 600 W Model with Robust 200% Peak Power


Delta expands its PMT2 Series panel mount power supplies with the new 600 W model


As industrial equipment becomes more compact while demanding higher power, Delta expands its PMT2 Series panel mount power supplies with the new 600 W model - PMT-600W. Delivering 600 W of continuous power across 12 V, 24 V, 36 V, and 48 V output options, it also provides a selectable AC input range (90–132 VAC / 180–264 VAC), ideal for diverse applications such as factory automation, industrial equipment, and commercial vending.


To maximize cabinet space and system stability, the Series features a 1U low-profile enclosure measuring 225 × 124 × 41 mm (8.86 × 4.88 × 1.61 inches). Built for full operational resilience, it endures 300 VAC input surges for up to 5 seconds against grid fluctuations, while delivering 200% peak power for 5 seconds to sustain heavy load startups.


Tailored for demanding industrial settings, the unit operates across a wide temperature range of -40°C to +70°C with cold-start capability down to -40°C. Furthermore, an efficient cooling fan and comprehensive protection, including short circuit (SCP), overcurrent (OCP), overvoltage (OVP), and overtemperature (OTP), safeguard reliable performance and minimize unexpected downtime. Beyond its rugged durability, this robust model is certified to IEC/EN/UL 62368-1, facilitating seamless integration into global industrial power systems for equipment manufacturers.


Highlights & Features

  • Switch-selectable AC input range: 90–132 VAC / 180–264 VAC
  • Withstands 300 VAC input surges for up to 5 seconds
  • Delivers 200% peak power for 5 seconds
  • Compact 1U low-profile with 41 mm height
  • Certified to IEC/EN 62368-1 standard
  • Wide operating temperature -40°C ~ 70°C











Related News

New 75W DIN Rail Power Supply at 27mm Wide

Delta introduces the slimmest model in the Lyte series of DIN rail power supply. It ...

Read More

Delta Expands Panel Mount Power Supply PMR Series with the New 1,000W Model and Parallel Connection

To fulfill the demanding industrial and commercial applications, Delta expands its PMR ...

Read More

Delta Introduces Two New 100W Dual Output Models from the PMT Series

View PMT-D1V100W1AA and PMT-D2V100W1AA product specifications   Delta El ...

Read More

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!