Ultra Slim DIN Rail Power Supply LYTE II Series – New 480 W Model Save Cabinet Installation Space




Delta expands the LYTE II Series ultra slim DIN Rail power supply by adding a new 480 W model. The new 480 W model is 56 mm in width and 35% slimmer than the previous generation to save cabinet installation space. It offers single outputs of 24 V (DRL-24V480W1EN) and 48 V (DRL-48V480W1EN) with an efficiency up to 93.5%. The convection-cooled LYTE II series provides full power across a wide operating temperate range of -30°C to +50°C and de-rating up to +70°C at 230 Vac. It can operate in constant current mode, making it suitable for reactive load such as robotic arms, CNC machines, control cabinets, and charging applications.


The LYTE II Series is certified with safety standards IEC/EN/UL 62368-1 and IEC/EN/UL 61010-1/-2-201, and its electromagnetic radiated and conducted emission is compliant to heavy industrial EN 61000-6-4 Class B Emission standard and EN 61000-6-2 Immunity standard. As to environmental protection, the product complies with RoHS Directive to fulfill the requirement.


Highlights & Features

  • Universal AC input voltage range
  • Built-in constant current circuit for reactive loads
  • High power density
  • Operating temperature from -30°C to +70°C with -40°C cold start
  • Slim design
  • Reduced no-load power consumption
  • Compliant with SEMI F47 @ 200 Vac






Please contact your local sales representative for product availability. Alternatively, you may leave us a message and our sales representative shall get back to you.


Related News

Delta introduce 5W wall mount adapters of 5V and 6V and two 24V Class II 60W and 90W desktop type adapters

Delta’s Medical Power Solution is pleased to introduce the following new products: ...

Read More

750W MEB Series for Medical, ITE and Home Appliances

Delta Electronics announces a new 750W output power supply to MEB Series of medical encl ...

Read More

Delta Introduces 100W and 150W PMT Panel Mount Power Supply Series

The PMT Panel Mount Power Supply series is now available with 100W and 150W output powe ...

Read More

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!