IEC 60068-2-6, Sine Wave: 20Hz to 500Hz (5G); 10min per cycle, 60min for each axis (X, Y,Z)
防震测试(运行状态)
IEC 60068-2-27, Half Sine Wave: 10G for a duration of 11ms, 3 shock for each 3 directions.
运行温度
-30°C to +70°C (-40°C Cold Start)
储存温度
-40°C to +85°C
功率降级
> 50°C de-rate power by 2% / °C < -25°C de-rate power by 4% / °C @ 100Vac < 100Vac de-rate power by 1.33% / V (86.67% load @ 90Vac)
运行湿度
20 to 90% RH (Non-Condensing)
防震测试(非运行状态)
IEC 60068-2-27, Half Sine Wave: 50G for a duration of 11ms, 3 shocks for each 3 directions
振动测试(非运行状态)
IEC 60068-2-6, Random: 5Hz to 500Hz (2.09G); 20 min per axis for all X, Y, Z direction
储藏湿度
-
运行高度
0 to 5,000 Meters (16,400 ft.)
污染程度
3
碰撞试验(运行状态)
-
过压类别
II (Compliance to EN 62477-1 OVC III with 2000 meters altitude)
Corrosion
-
防震
-
振动
-
噪音
-
过压保护
16.5V-21.0V SELV Output, Latch Mode
超负载/过电保护
110-175% of rated load current, Hiccup Mode, Non-Latching (Auto-Recovery)
过热保护
Latch Mode
短路保护
Hiccup Mode, Non-Latching (Auto-Recovery when the fault is removed)
极性反接保护
-
防护等级
-
防震保护
Class I with Primary Earth connection
输入端极性保护
-
电池极性保护
-
电池电压保护错误
-
深度放电保护
-
超负载保护
-
过电保护
-
内置保险丝
-
输入欠压保护
-
污染程度
-
MTBF
> 700,000 hrs as per Telcordia SR-332 I/P: 230Vac, O/P: 100% Load, Ta: 25°C)
预计最长使用寿命
10 years (230Vac, 50% load @ 40°C)
外壳温升
-
Safety Certificate
-
电气安全
TUV Bauart: EN 62368-1, EN60335-1, EN 61558-1/-2-16 cULus: UL 62368-1 and CAN/CSA C22.2 No. 62368-1 CB scheme: IEC 62368-1, IEC 60950-1, IEC 60335-1, IEC 61558-1/-2-16 CCC: GB 4943.1 KC: K 60950-1 EAC: TP TC 004/2011 BSMI: CNS 14336-1 BIS: 13252 (Part 1) GB: 4943.1
CE
In conformance with EMC Directive 2014/30/EU and Low Voltage Directive 2014/35/EU
医疗安全
-
电隔离
Input to Output: 4 KVac Input to Ground: 2.0 KVac Output to Ground: 1.25 KVac
工业控制设备
-
危险场所/ATEX
-
II 3 G ATEX 2014/34/EU
-
机器电气设备
-
用於电率安装的电气设备
-
安全特低电压
SELV
海事
-
材料与部件
-
隔离电阻
-
PE 电阻
-
UKCA
In conformance with Electromagnetic Compatibility Regulations 2016 and Electrical Equipment (Safety) Regulations 2016
国家地区证书
-
BIS
IS 13252 (Part 1)
KC
-
Electrical Equipment for Measurement, Control, and Laboratory Use
-
ITE Safety
-
SIL3
-
CE/UKCA
-
排放
(CE & RE) CISPR 32, EN/BS EN 55032, EN/BS EN 61000-6-4, KN32, AS/NZS CISPR32) Compliance to EN/BS EN 55014-1, FCC Title 47, EN/BS EN 61000-6-3 : Class B
抗扰度
EN/BS EN 55035, KN35, EN/BS EN 61000-6-2) Compliance to EN/BS EN 55014-2,EN/BS EN 61000-6-1