PMT-12V200W2BR

平板型电源

PMT2 系列

PMT-12V200W2BR

输出电压

12V

输出功率

204W

输出电流

0-17A

输入电压范围

90-132 Vac, 180-264 Vac (Selectable by Switch)

尺寸 (L x W x H)

159 x 97 x 30 mm

6.26” x 3.82” x 1.18”

重量

0.42 kg (0.93 lb)

亮点与特色
  • 通过 IEC/EN/BS EN 60335-1, IEC/EN/BS EN 61558-1 及 IEC/EN/BS EN 61558-2-16家用电器认证,防污染等级3级
  • 开关选择AC 输入电压范围(90-132Vac, 180-264Vac)
  • 空载功耗 < 0.5W
  • 低高度机身设计:30mm
  • OVC III
  • -40°C ~70°C宽范围运行温度(支持-40°C 冷启动)
  • 符合谐波电流IEC/EN/BS EN 61000-3-2, Class A标准
  • 平均故障间隔时间(MTBF)基于Telcordia SR-332标准长达> 700,000 小时
型号 Description
PMT-12V200W2BM UL approval
PMT-12V200W2BRB UL/TUV/CE approval, single side conformal coating
PMT-12V200W2BMB UL approval, single side conformal coating
应用领域
PMT-12V200W2BR
PMT-12V200W2BR

平板型电源

PMT2 系列

PMT-12V200W2BR

亮点与特色
  • 通过 IEC/EN/BS EN 60335-1, IEC/EN/BS EN 61558-1 及 IEC/EN/BS EN 61558-2-16家用电器认证,防污染等级3级
  • 开关选择AC 输入电压范围(90-132Vac, 180-264Vac)
  • 空载功耗 < 0.5W
  • 低高度机身设计:30mm
  • OVC III
  • -40°C ~70°C宽范围运行温度(支持-40°C 冷启动)
  • 符合谐波电流IEC/EN/BS EN 61000-3-2, Class A标准
  • 平均故障间隔时间(MTBF)基于Telcordia SR-332标准长达> 700,000 小时
输出电压

12V

输出功率

204W

输出电流

0-17A

输入电压范围

90-132 Vac, 180-264 Vac (Selectable by Switch)

尺寸

159 x 97 x 30 mm

6.26” x 3.82” x 1.18”

重量

0.42 kg (0.93 lb)

应用领域
型号 Description
PMT-12V200W2BM UL approval
PMT-12V200W2BRB UL/TUV/CE approval, single side conformal coating
PMT-12V200W2BMB UL approval, single side conformal coating

资源下载

资源下载

Datasheet

Uploaded on 03-Jun-2025

Manual

Uploaded on 06-May-2024

Image

Uploaded on 04-Jun-2025

Mechanical Drawing

Uploaded on 10-Jun-2021

.DXF

Uploaded on 10-Jun-2021

.STP

Uploaded on 10-Jun-2021

BIS

Uploaded on 03-Jun-2025

BSMI

Uploaded on 10-Jun-2021

CB

Uploaded on 16-Jan-2023

CCC

Uploaded on 03-Jun-2025

CE & UKCA

Uploaded on 10-Jun-2021

EAC

Uploaded on 10-Jun-2021

KC

Uploaded on 10-Jun-2021

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 10-Jun-2021

UL

Uploaded on 10-Jun-2021

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯