PMT-12V150W2BA

平板型电源

PMT2 系列

PMT-12V150W2BA

输出电压

12V

输出功率

150W

输出电流

12.5A

输入电压范围

90-132Vac, 180-264Vac (Selectable by Switch)

尺寸 (L x W x H)

159 x 97 x 30 mm

6.26” x 3.82” x 1.18”

重量

0.354 kg (0.78 lb)

亮点与特色
  • 通过 IEC/EN 60335-1, IEC/EN 61558-1 及 IEC/EN 61558-2-16 家用电器认证
  • 开关选择 AC 输入电压范围(90-132Vac, 180-264Vac)
  • 空载功耗 < 0.5W
  • 低高度机身设计:30mm
  • OVC III,防污染等级 3 级
  • -30°C 至 70°C 宽范围运行温度(支持 -40°C 冷启动)
  • 符合谐波电流 IEC/EN 61000-3-2, Class A 标准
  • > 700,000 小时高平均故障间隔时间(MTBF),符合 Telcordia SR-332 标准
  • 符合 SEMI-F47
型号 Description
PMT-12V150W2BAB Single side conformal coating
应用领域


PMT-12V150W2BA
PMT-12V150W2BA

平板型电源

PMT2 系列

PMT-12V150W2BA

亮点与特色
  • 通过 IEC/EN 60335-1, IEC/EN 61558-1 及 IEC/EN 61558-2-16 家用电器认证
  • 开关选择 AC 输入电压范围(90-132Vac, 180-264Vac)
  • 空载功耗 < 0.5W
  • 低高度机身设计:30mm
  • OVC III,防污染等级 3 级
  • -30°C 至 70°C 宽范围运行温度(支持 -40°C 冷启动)
  • 符合谐波电流 IEC/EN 61000-3-2, Class A 标准
  • > 700,000 小时高平均故障间隔时间(MTBF),符合 Telcordia SR-332 标准
  • 符合 SEMI-F47
输出电压

12V

输出功率

150W

输出电流

12.5A

输入电压范围

90-132Vac, 180-264Vac (Selectable by Switch)

尺寸

159 x 97 x 30 mm

6.26” x 3.82” x 1.18”

重量

0.354 kg (0.78 lb)

应用领域
型号 Description
PMT-12V150W2BAB Single side conformal coating

资源下载

资源下载

Datasheet

Uploaded on 08-Sep-2026

Manual

Uploaded on 06-May-2024

Image

Uploaded on 04-Jun-2025

Mechanical Drawing

Uploaded on 15-May-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

BIS

Uploaded on 29-Mar-2025

BSMI

Uploaded on 13-May-2025

CB

Uploaded on 16-Jan-2023

CCC

Uploaded on 18-Apr-2023

CE & UKCA

Uploaded on 13-May-2025

EAC

Uploaded on 22-Apr-2020

KC

Uploaded on 13-May-2025

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 13-May-2025

UL

Uploaded on 11-Aug-2021

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯