PMH-12V100WCLS

平板型电源

PMH 系列

PMH-12V100WCLS

输出电压

12V

输出功率

102W

输出电流

8.5A

输入电压范围

85-264Vac

尺寸 (L x W x H)

129 x 97 x 30 mm

5.08” x 3.82” x 1.18”

重量

0.31 kg (0.68 lb)

亮点与特色
  • 通过家用电器认证、污染防护等级第 3 级,达到 IEC/ EN 60335-1、IEC/EN 61558-1 及 IEC/EN 61558-2-16 标准
  • 全球通用交流输入电压
  • 抗输入电压浪涌 300Vac 可达 7 秒
  • -25°C 至 +50°C 全功率运行 @ 5000 米或 16400 英尺海拔高度
  • 全防腐蚀铝制外壳
  • 空载损耗 < 0.3W @ 115Vac
  • 低漏电流 < 0.75mA
  • 多种连接器选项:IP20、朝前型端子台及线束型连接器
  • 符合IEC/EN/UL 62368-1认证


** Discontinued Product **

Replaced by: PMT-12V100W2BA

应用领域


PMH-12V100WCLS
PMH-12V100WCLS

平板型电源

PMH 系列

PMH-12V100WCLS

亮点与特色
  • 通过家用电器认证、污染防护等级第 3 级,达到 IEC/ EN 60335-1、IEC/EN 61558-1 及 IEC/EN 61558-2-16 标准
  • 全球通用交流输入电压
  • 抗输入电压浪涌 300Vac 可达 7 秒
  • -25°C 至 +50°C 全功率运行 @ 5000 米或 16400 英尺海拔高度
  • 全防腐蚀铝制外壳
  • 空载损耗 < 0.3W @ 115Vac
  • 低漏电流 < 0.75mA
  • 多种连接器选项:IP20、朝前型端子台及线束型连接器
  • 符合IEC/EN/UL 62368-1认证


** Discontinued Product **

Replaced by: PMT-12V100W2BA

输出电压

12V

输出功率

102W

输出电流

8.5A

输入电压范围

85-264Vac

尺寸

129 x 97 x 30 mm

5.08” x 3.82” x 1.18”

重量

0.31 kg (0.68 lb)

应用领域

资源下载

资源下载

Datasheet

Uploaded on 09-Apr-2022

Manual

Uploaded on 21-May-2022

Image

Uploaded on 31-Mar-2025

Mechanical Drawing

Uploaded on 19-Apr-2022

.DXF

Uploaded on 19-Apr-2022

.STP

Uploaded on 19-Apr-2022

CB

Uploaded on 04-Mar-2023

CE

Uploaded on 22-Apr-2020

EAC

Uploaded on 22-Apr-2020

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

SIQ

Uploaded on 22-Apr-2020

TSCA

Uploaded on 15-Nov-2023

UKCA

Uploaded on 11-Aug-2021

UL

Uploaded on 26-Nov-2020

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯