PJT-15V100WBAA

开架型电源

PJT 系列

PJT-15V100WBAA

输出电压

15V

输出功率

100W

输出电流

6.67A

输入电压范围

90-264Vac

尺寸 (L x W x H)

127 x 76.2 x 31 mm

5.00” x 3.00” x 1.22”

重量

0.21 kg (0.46 lb)

亮点与特色
  • 全球通用交流输入电压
  • 标准工业尺寸 3” x 5”
  • 低接地漏泄电流 < 0.1mA
  • 对流冷却运行温度范围 -10°C 至 +70°C
  • MTBF > 700,000 小时,Telcordia SR-332 标准
  • 多种连接器选项
应用领域


PJT-15V100WBAA
PJT-15V100WBAA

开架型电源

PJT 系列

PJT-15V100WBAA

亮点与特色
  • 全球通用交流输入电压
  • 标准工业尺寸 3” x 5”
  • 低接地漏泄电流 < 0.1mA
  • 对流冷却运行温度范围 -10°C 至 +70°C
  • MTBF > 700,000 小时,Telcordia SR-332 标准
  • 多种连接器选项
输出电压

15V

输出功率

100W

输出电流

6.67A

输入电压范围

90-264Vac

尺寸

127 x 76.2 x 31 mm

5.00” x 3.00” x 1.22”

重量

0.21 kg (0.46 lb)

应用领域

资源下载

资源下载

Datasheet

Uploaded on 17-Dec-2025

Image

Uploaded on 16-Dec-2025

Mechanical Drawing

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 03-Sep-2021

CB

Uploaded on 18-Jan-2023

CE & UKCA

Uploaded on 23-Jul-2021

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 28-Nov-2020

UL

Uploaded on 15-Dec-2020

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯