PJ-5V15W

开架型电源

PJ 系列

PJ-5V15W

输出电压

5V

输出功率

15W

输出电流

3A

输入电压范围

85-264Vac

尺寸 (L x W x H)

87.5 x 50 x 22 mm (Open Frame)
107.5 x 60 x 32 mm (Enclosed)
3.44" x 1.96" x 0.86" (Open Frame)
4.23" x 2.36" x 1.25" (Enclosed)

重量

0.06 kg (Open Frame)
0.15 kg (Enclosed) (0.13 lb)

亮点与特色
  • 全球通用交流输入电压范围
  • 低涌入电流/低接地漏泄电流
  • 高转换效率
  • 符合谐波电流 IEC/EN 61000-3-2, Class A
  • PCBA 保形涂层防化学和粉尘污染
  • 万能配置选项:开架电源、L 型框架电源、封闭式电源
  • 长寿电容


型号 Description
PJ-5V15WBNA Open Frame
PJ-5V15WLNA L Frame
PJ-5V15WCNA Enclosed
应用领域


PJ-5V15W
PJ-5V15W

开架型电源

PJ 系列

PJ-5V15W

亮点与特色
  • 全球通用交流输入电压范围
  • 低涌入电流/低接地漏泄电流
  • 高转换效率
  • 符合谐波电流 IEC/EN 61000-3-2, Class A
  • PCBA 保形涂层防化学和粉尘污染
  • 万能配置选项:开架电源、L 型框架电源、封闭式电源
  • 长寿电容


输出电压

5V

输出功率

15W

输出电流

3A

输入电压范围

85-264Vac

尺寸

87.5 x 50 x 22 mm (Open Frame)
107.5 x 60 x 32 mm (Enclosed)
3.44" x 1.96" x 0.86" (Open Frame)
4.23" x 2.36" x 1.25" (Enclosed)

重量

0.06 kg (Open Frame)
0.15 kg (Enclosed) (0.13 lb)

应用领域
型号 Description
PJ-5V15WBNA Open Frame
PJ-5V15WLNA L Frame
PJ-5V15WCNA Enclosed

资源下载

资源下载

Datasheet

Uploaded on 23-Mar-2023

Manual

Uploaded on 22-Apr-2020

Image

Uploaded on 25-Mar-2025

Mechanical Drawing

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 18-Jan-2023

CE & UKCA

Uploaded on 28-Jul-2021

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 29-Oct-2020

UL

Uploaded on 15-Dec-2020

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯