PJ-12V100W

开架型电源

PJ 系列

PJ-12V100W

输出电压

12V

输出功率

100W

输出电流

8.5A

输入电压范围

85-264Vac

尺寸 (L x W x H)

155 x 62 x 33 mm (Open Frame)
185 x 72 x 45 mm (Enclosed)
6.10" x 2.44" x 1.29" (Open Frame)
7.28" x 2.83" x 1.77" (Enclosed)

重量

0.26 kg (Open Frame)
0.42 kg (Enclosed) (0.57 lb)

亮点与特色
  • 全球通用交流输入(85Vac - 264Vac)
  • 低涌入电流/低接地漏泄电流
  • 高转换效率及高功率因数利于节能
  • 符合谐波电流 IEC/EN 61000-3-2, Class A
  • PCBA 保形涂层防化学和粉尘污染
  • 遥控开/关(100W 可选)
  • 万能配置选项:开架电源、L 型框架电源、封闭式电源
  • 长寿电容


** NRND **

PJ-12V100WBNA, PJ-12V100WBRA

推荐机种: PJ-12V100WDRA


PJ-12V100WCNA, PJ-12V100WCRA, PJ-12V100WLNA, PJ-12V100WLRA

推荐机种: PJ-12V100WERA

型号 Description
PJ-12V100WBNA Open Frame
PJ-12V100WBRA Open Frame, remote ON/OFF
PJ-12V100WLNA L Frame
PJ-12V100WLRA L Frame, remote ON/OFF
PJ-12V100WCNA Enclosed
PJ-12V100WCRA Enclosed, remote ON/OFF
应用领域


PJ-12V100W
PJ-12V100W

开架型电源

PJ 系列

PJ-12V100W

亮点与特色
  • 全球通用交流输入(85Vac - 264Vac)
  • 低涌入电流/低接地漏泄电流
  • 高转换效率及高功率因数利于节能
  • 符合谐波电流 IEC/EN 61000-3-2, Class A
  • PCBA 保形涂层防化学和粉尘污染
  • 遥控开/关(100W 可选)
  • 万能配置选项:开架电源、L 型框架电源、封闭式电源
  • 长寿电容


** NRND **

PJ-12V100WBNA, PJ-12V100WBRA

推荐机种: PJ-12V100WDRA


PJ-12V100WCNA, PJ-12V100WCRA, PJ-12V100WLNA, PJ-12V100WLRA

推荐机种: PJ-12V100WERA

输出电压

12V

输出功率

100W

输出电流

8.5A

输入电压范围

85-264Vac

尺寸

155 x 62 x 33 mm (Open Frame)
185 x 72 x 45 mm (Enclosed)
6.10" x 2.44" x 1.29" (Open Frame)
7.28" x 2.83" x 1.77" (Enclosed)

重量

0.26 kg (Open Frame)
0.42 kg (Enclosed) (0.57 lb)

应用领域
型号 Description
PJ-12V100WBNA Open Frame
PJ-12V100WBRA Open Frame, remote ON/OFF
PJ-12V100WLNA L Frame
PJ-12V100WLRA L Frame, remote ON/OFF
PJ-12V100WCNA Enclosed
PJ-12V100WCRA Enclosed, remote ON/OFF

资源下载

资源下载

Datasheet

Uploaded on 23-Mar-2023

Manual

Uploaded on 22-Apr-2020

Image

Uploaded on 13-Aug-2025

Mechanical Drawing

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 18-Jan-2023

CE & UKCA

Uploaded on 07-Jul-2021

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 23-Nov-2020

UL

Uploaded on 11-Jan-2021

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯