MEP-200A48J

开架型电源

MEP Open Frame 系列

MEP-200A48J

输出电压

48V

输出功率

200W

输出电流

0-4.17A

输入电压范围

90-264 Vac

尺寸 (L x W x H)

101.6 x 50.8 x 28.5 mm

4.00” x 2.00” x 1.12”

重量

0.21 kg (0.46 lb)

亮点与特色
  • 开架型及机壳型可选择
  • 功率密度高达22.32 W/inch³
  • 自然对流冷却输出功率可高达200 W
  • 高效率可达95%
  • 运行环境温度可高达 70 °C
  • MTBF(平均故障间隔时间)可长达1000KHrs
  • 2 x MOPP
  • 适用于BF类型医疗产品
  • 传导与辐射EMI 达Class B标准
  • 符合IEC60601-1-2(4th Edition)抗扰度标准
  • 符合半导体应用IEC 61000-4-6 20V/m
应用领域
MEP-200A48J
MEP-200A48J

开架型电源

MEP Open Frame 系列

MEP-200A48J

亮点与特色
  • 开架型及机壳型可选择
  • 功率密度高达22.32 W/inch³
  • 自然对流冷却输出功率可高达200 W
  • 高效率可达95%
  • 运行环境温度可高达 70 °C
  • MTBF(平均故障间隔时间)可长达1000KHrs
  • 2 x MOPP
  • 适用于BF类型医疗产品
  • 传导与辐射EMI 达Class B标准
  • 符合IEC60601-1-2(4th Edition)抗扰度标准
  • 符合半导体应用IEC 61000-4-6 20V/m
输出电压

48V

输出功率

200W

输出电流

0-4.17A

输入电压范围

90-264 Vac

尺寸

101.6 x 50.8 x 28.5 mm

4.00” x 2.00” x 1.12”

重量

0.21 kg (0.46 lb)

应用领域

资源下载

资源下载

Datasheet

Uploaded on 29-May-2026

Image

Uploaded on 10-Feb-2026

Mechanical Drawing

Uploaded on 11-Nov-2024

.DXF

Uploaded on 09-Sep-2021

.STP

Uploaded on 09-Sep-2021

CB

Uploaded on 18-Oct-2023

CCC

Uploaded on 29-Nov-2023

CE & UKCA

Uploaded on 09-Apr-2022

REACH

Uploaded on 02-Mar-2026

RoHS

Uploaded on 02-Mar-2026

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 09-Apr-2022

UL

Uploaded on 09-Apr-2022

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯