MDS-250APB24 AA

开架型电源

MDS Open Frame 系列

MDS-250APB24 AA

输出电压

24V

输出功率

250W

输出电流

10.41A

输入电压范围

90-264Vac

尺寸 (L x W x H)

127.3 x 76.5 x 36.6 mm

5.01” x 3.01” x 1.44”

重量

0.35 kg (0.77 lb)

亮点与特色
  • 安全认证 IEC 60601-1 及 IEC 62368-1
  • 符合 IEC 60601-1-2 4th Ed. 要求
  • 150W 对流通风
  • 无故障时间长达 50 万小时
  • 适用于 BF 型患者可接触的医用系统设备使用
  • 2 × MOPP 患者保护方式隔离
型号 Description
MDS-250APB24 AB Without Remote On/Off
应用领域


MDS-250APB24 AA
MDS-250APB24 AA

开架型电源

MDS Open Frame 系列

MDS-250APB24 AA

亮点与特色
  • 安全认证 IEC 60601-1 及 IEC 62368-1
  • 符合 IEC 60601-1-2 4th Ed. 要求
  • 150W 对流通风
  • 无故障时间长达 50 万小时
  • 适用于 BF 型患者可接触的医用系统设备使用
  • 2 × MOPP 患者保护方式隔离
输出电压

24V

输出功率

250W

输出电流

10.41A

输入电压范围

90-264Vac

尺寸

127.3 x 76.5 x 36.6 mm

5.01” x 3.01” x 1.44”

重量

0.35 kg (0.77 lb)

应用领域
型号 Description
MDS-250APB24 AB Without Remote On/Off

资源下载

资源下载

Datasheet

Uploaded on 14-Oct-2026

Image

Uploaded on 10-Feb-2026

Mechanical Drawing

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

Enclosed Cover Kit

Uploaded on 22-Apr-2020

CB

Uploaded on 18-Oct-2023

CCC

Uploaded on 08-Jan-2024

CE & UKCA

Uploaded on 01-Sep-2026

REACH

Uploaded on 02-Mar-2026

RoHS

Uploaded on 02-Mar-2026

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 22-Apr-2020

UL

Uploaded on 22-Apr-2020

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯