MDS-065APS12 B

开架型电源

MDS Open Frame 系列

MDS-065APS12 B

输出电压

12V

输出功率

65W

输出电流

5.42A

输入电压范围

90-264Vac

尺寸 (L x W x H)

101.6 x 50.8 x 30 mm

4.00” x 2.00” x 1.18”

重量

0.13 kg (0.29 lb)

亮点与特色
  • 安全认证 IEC 60601-1 及 IEC 62368-1 
  • 符合 IEC 60601-1-2 4th Ed. 要求
  • 低接触电流(<0.1mA 正常状态,0.3mA 单一故障状态)
  • 过压 / 过负载 / 过温及短路保护
  • 2.5 百万小时无故障时间
  • 2 x MOPP(患者保护方式)
型号 Description
MDS-065APS12 BA Delta Standard
应用领域


MDS-065APS12 B
MDS-065APS12 B

开架型电源

MDS Open Frame 系列

MDS-065APS12 B

亮点与特色
  • 安全认证 IEC 60601-1 及 IEC 62368-1 
  • 符合 IEC 60601-1-2 4th Ed. 要求
  • 低接触电流(<0.1mA 正常状态,0.3mA 单一故障状态)
  • 过压 / 过负载 / 过温及短路保护
  • 2.5 百万小时无故障时间
  • 2 x MOPP(患者保护方式)
输出电压

12V

输出功率

65W

输出电流

5.42A

输入电压范围

90-264Vac

尺寸

101.6 x 50.8 x 30 mm

4.00” x 2.00” x 1.18”

重量

0.13 kg (0.29 lb)

应用领域
型号 Description
MDS-065APS12 BA Delta Standard

资源下载

资源下载

Datasheet

Uploaded on 11-May-2026

Image

Uploaded on 10-Feb-2026

Mechanical Drawing

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 18-Oct-2023

CE & UKCA

Uploaded on 14-Jul-2021

CQC

Uploaded on 09-Oct-2023

REACH

Uploaded on 02-Mar-2026

RoHS

Uploaded on 02-Mar-2026

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 02-Oct-2020

UL

Uploaded on 22-Jan-2022

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯