MDS-040APS18 B

开架型电源

MDS Open Frame 系列

MDS-040APS18 B

输出电压

18V

输出功率

40W

输出电流

2.22A

输入电压范围

90-264Vac

尺寸 (L x W x H)

76.2 x 50.8 x 23 mm

3.00” x 2.00” x 0.91”

重量

0.08 kg (0.18 lb)

亮点与特色
  • 安全认证 IEC 60601-1 及 IEC 62368-1 
  • 低接触电流(<0.1mA 正常状态,0.3mA 单一故障状态)
  • 过压 / 过负载 / 过温及短路保护
  • 3 百万小时无故障时间
  • 2 x MOPP(患者保护方式)
型号 Description
MDS-040APS18 BA Delta Standard
应用领域


MDS-040APS18 B
MDS-040APS18 B

开架型电源

MDS Open Frame 系列

MDS-040APS18 B

亮点与特色
  • 安全认证 IEC 60601-1 及 IEC 62368-1 
  • 低接触电流(<0.1mA 正常状态,0.3mA 单一故障状态)
  • 过压 / 过负载 / 过温及短路保护
  • 3 百万小时无故障时间
  • 2 x MOPP(患者保护方式)
输出电压

18V

输出功率

40W

输出电流

2.22A

输入电压范围

90-264Vac

尺寸

76.2 x 50.8 x 23 mm

3.00” x 2.00” x 0.91”

重量

0.08 kg (0.18 lb)

应用领域
型号 Description
MDS-040APS18 BA Delta Standard

资源下载

资源下载

Datasheet

Uploaded on 08-May-2026

Image

Uploaded on 10-Feb-2026

Mechanical Drawing

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 10-Jun-2025

CB

Uploaded on 18-Oct-2023

CCC

Uploaded on 09-Oct-2023

CE & UKCA

Uploaded on 14-Jul-2021

REACH

Uploaded on 02-Mar-2026

RoHS

Uploaded on 02-Mar-2026

TSCA

Uploaded on 15-Nov-2023

UL

Uploaded on 15-Dec-2020

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯