MOOVbase 15 48V/EU

Modular Charging System

MOOVbase 3-Phase 系列

MOOVbase 15 48V/EU

输出电压

24V,36V,48V

输出功率

15000W

输出电流

320A

输入电压范围

352-440 Vac

尺寸 (L x W x H)

534 x 374 x 631 mm

21.02” x 14.72” x 24.84”

重量

52.0 kg (114.64 lb)

亮点与特色
  • Reliability
    • PM3000 Power Modules from Delta have an excellent record in the field.

  • AGV/AMR optimized
    • Designed for fast and frequent charging of lithium batteries in 24/7 operations
    • Protection features for auto-docking vehicles
    • Recovery mode for over-discharged AGVs

  • Ethernet Communication Supports
    • Warehouse / Fleet Management systems
    • Site installers / maintainers 
    • AGVs via facility Wi-Fi
    • Energy Manager performing AC Peak Shaving

  • Versatile Charger
    • 400 Vac and 480 Vac three-phase AC inputs
    • Modular Solution for output power levels 3 kW – 32 kW
    • Models for 24 V, 36 V and 48 V batteries, or 72 V, 80 V, and 96 V batteries
    • Li-ion ready
    • Suitable for conventional connectors and for charging contacts
Tags
modular charging system
应用领域
MOOVbase 15 48V/EU
MOOVbase 15 48V/EU

Modular Charging System

MOOVbase 3-Phase 系列

MOOVbase 15 48V/EU

亮点与特色
  • Reliability
    • PM3000 Power Modules from Delta have an excellent record in the field.

  • AGV/AMR optimized
    • Designed for fast and frequent charging of lithium batteries in 24/7 operations
    • Protection features for auto-docking vehicles
    • Recovery mode for over-discharged AGVs

  • Ethernet Communication Supports
    • Warehouse / Fleet Management systems
    • Site installers / maintainers 
    • AGVs via facility Wi-Fi
    • Energy Manager performing AC Peak Shaving

  • Versatile Charger
    • 400 Vac and 480 Vac three-phase AC inputs
    • Modular Solution for output power levels 3 kW – 32 kW
    • Models for 24 V, 36 V and 48 V batteries, or 72 V, 80 V, and 96 V batteries
    • Li-ion ready
    • Suitable for conventional connectors and for charging contacts
输出电压

24V,36V,48V

输出功率

15000W

输出电流

320A

输入电压范围

352-440 Vac

尺寸

534 x 374 x 631 mm

21.02” x 14.72” x 24.84”

重量

52.0 kg (114.64 lb)

应用领域
Tags
modular charging system

资源下载

资源下载

Datasheet

Uploaded on 03-Jun-2026

Image

Uploaded on 03-Jun-2026

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯