MOOVbase Power Module 3000W/3AC/80V/EU

Modular Charging System

MOOVbase PM3000 Power Module 系列

MOOVbase Power Module 3000W/3AC/80V/EU

输出电压

72V,80V,96V

输出功率

3200W

输出电流

40A

输入电压范围

352-440 Vac

尺寸 (L x W x H)

333 x 203 x 77 mm

13.11” x 7.99” x 3.03”

重量

4.2 kg (9.26 lb)

亮点与特色
  • Proven Safety and Reliability
    • Millions of successful charge cycles completed
    • Advanced safety design and error detection safeguard the user, battery and charger
    • Steel enclosure and user-serviceable fan for use in tough industrial environments
    • Anti-arc technology extends the life of connectors

  • Scalable Modular Design
    • Connect in parallel to achieve desired charge current level
    • Redundant operation
    • Power shared between installed modules
    • Turn off individual modules for improved efficiency

  • Simple Integration
    • CAN bus allows easy control via a system controller
    • System error and warning information communicated
    • Backplane connection for fast installation

  • Global Compatibility
    • 480 and 400 Vac versions allow connection to worldwide three-phase supplies
    • Safety and EMC approvals for North America, Europe and Australia
    • Efficiency exceeds CEC requirements

应用领域
MOOVbase Power Module 3000W/3AC/80V/EU
MOOVbase Power Module 3000W/3AC/80V/EU

Modular Charging System

MOOVbase PM3000 Power Module 系列

MOOVbase Power Module 3000W/3AC/80V/EU

亮点与特色
  • Proven Safety and Reliability
    • Millions of successful charge cycles completed
    • Advanced safety design and error detection safeguard the user, battery and charger
    • Steel enclosure and user-serviceable fan for use in tough industrial environments
    • Anti-arc technology extends the life of connectors

  • Scalable Modular Design
    • Connect in parallel to achieve desired charge current level
    • Redundant operation
    • Power shared between installed modules
    • Turn off individual modules for improved efficiency

  • Simple Integration
    • CAN bus allows easy control via a system controller
    • System error and warning information communicated
    • Backplane connection for fast installation

  • Global Compatibility
    • 480 and 400 Vac versions allow connection to worldwide three-phase supplies
    • Safety and EMC approvals for North America, Europe and Australia
    • Efficiency exceeds CEC requirements

输出电压

72V,80V,96V

输出功率

3200W

输出电流

40A

输入电压范围

352-440 Vac

尺寸

333 x 203 x 77 mm

13.11” x 7.99” x 3.03”

重量

4.2 kg (9.26 lb)

应用领域

资源下载

资源下载

Datasheet

Uploaded on 04-Jun-2026

Image

Uploaded on 04-Jun-2026

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯