MOOVbase 04 Multi-Port 24V

Modular Charging System

MOOVbase Multi-Port 系列

MOOVbase 04 Multi-Port 24V

输出电压

24V

输出功率

4050W

输出电流

45A,45A,45A

输入电压范围

100-240 Vac

尺寸 (L x W x H)

290 x 290 x 402 mm

11.42” x 11.42” x 15.83”

重量

16.2 kg (35.71 lb)

亮点与特色
  • Simultaneous Autonomous Charging of Up to 3 Vehicles
    • Our Multi-Port Charger allows you to charge up to three robotic vehicles at the same time from a single AC connection. This significantly reduces the number of charge points needed, saving both space and resources while keeping your fleet fully powered.

  • Simplified Installation
    • With only one AC line, a single data connection, and a single box to set up, this charger minimizes the complexity of your installation. It's designed to be straightforward, efficient, and easy to deploy, reducing the need for additional equipment and saving time during setup.

  • Maximized Uptime Through Fast Charging
    • Charging times are critical when it comes to maximizing vehicle uptime. With the Delta Multi-Port Charger, you can charge your vehicles quickly and safely. The system regulates the charging process to ensure a fast charge without overheating the batteries, ensuring that your fleet is ready to get back to work as soon as possible.

  • Flexible Charging Solutions
    • The charger can be controlled directly by the vehicle, your Fleet Management System (FMS), or an Energy Management System (EMS). Whether you need a quick 10-minute booster charge or a full charge over an hour, this charger adapts to meet your needs.
    • It can also charge through contacts or floating connectors on a dock, offering versatility in installation and use.

  • Reliable and Redundant
    • With redundant charge points, your vehicles will always have access to power when they need it. Our chargers meet all the regulatory and safety requirements for both North America and Europe, in addition to our internal standards, ensuring reliability and safety.
应用领域
MOOVbase 04 Multi-Port 24V
MOOVbase 04 Multi-Port 24V

Modular Charging System

MOOVbase Multi-Port 系列

MOOVbase 04 Multi-Port 24V

亮点与特色
  • Simultaneous Autonomous Charging of Up to 3 Vehicles
    • Our Multi-Port Charger allows you to charge up to three robotic vehicles at the same time from a single AC connection. This significantly reduces the number of charge points needed, saving both space and resources while keeping your fleet fully powered.

  • Simplified Installation
    • With only one AC line, a single data connection, and a single box to set up, this charger minimizes the complexity of your installation. It's designed to be straightforward, efficient, and easy to deploy, reducing the need for additional equipment and saving time during setup.

  • Maximized Uptime Through Fast Charging
    • Charging times are critical when it comes to maximizing vehicle uptime. With the Delta Multi-Port Charger, you can charge your vehicles quickly and safely. The system regulates the charging process to ensure a fast charge without overheating the batteries, ensuring that your fleet is ready to get back to work as soon as possible.

  • Flexible Charging Solutions
    • The charger can be controlled directly by the vehicle, your Fleet Management System (FMS), or an Energy Management System (EMS). Whether you need a quick 10-minute booster charge or a full charge over an hour, this charger adapts to meet your needs.
    • It can also charge through contacts or floating connectors on a dock, offering versatility in installation and use.

  • Reliable and Redundant
    • With redundant charge points, your vehicles will always have access to power when they need it. Our chargers meet all the regulatory and safety requirements for both North America and Europe, in addition to our internal standards, ensuring reliability and safety.
输出电压

24V

输出功率

4050W

输出电流

45A,45A,45A

输入电压范围

100-240 Vac

尺寸

290 x 290 x 402 mm

11.42” x 11.42” x 15.83”

重量

16.2 kg (35.71 lb)

应用领域

资源下载

资源下载

Datasheet

Uploaded on 03-Jun-2026

Image

Uploaded on 03-Jun-2026

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯