USVI-060012FF

LED电源

USVI S12 系列

USVI-060012FF

输出电压

12V

输出功率

60W

输出电流

5A

输入电压范围

108-305Vac

尺寸 (L x W x H)

140 x 43.4 x 30 mm

5.51” x 1.71” x 1.18”

重量

0.35 kg (0.77 lb)

亮点与特色
  • Constant voltage design
  • Universal input voltage 120-277Vac
  • Class 2 output
  • 85% Output efficiency
  • Wide operating temperature range -40°C to +55°C
  • Dry and Damp location rated
  • The lowest 1’’ height for signage and refrigerator applications
应用领域


USVI-060012FF
USVI-060012FF

LED电源

USVI S12 系列

USVI-060012FF

亮点与特色
  • Constant voltage design
  • Universal input voltage 120-277Vac
  • Class 2 output
  • 85% Output efficiency
  • Wide operating temperature range -40°C to +55°C
  • Dry and Damp location rated
  • The lowest 1’’ height for signage and refrigerator applications
输出电压

12V

输出功率

60W

输出电流

5A

输入电压范围

108-305Vac

尺寸

140 x 43.4 x 30 mm

5.51” x 1.71” x 1.18”

重量

0.35 kg (0.77 lb)

应用领域

资源下载

资源下载

Datasheet

Uploaded on 28-Mar-2026

Image

Uploaded on 31-Mar-2025

Mechanical Drawing

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CSA

Uploaded on 25-Apr-2020

UL

Uploaded on 25-Apr-2020

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯