>60°C(75/100/150/200W), >55°C(250W), >50°C(320W) de-rating power & <110Vac de-rating power“ OUTPUT LOAD VS INPUT VOLTAGE” & “OUTPUT LOAD VS AMBIENT TEMPERATURE”
运行湿度
10 to 90% RH (Non-Condensing)
防震测试(非运行状态)
IEC 60068-2-27, Half Sine Wave: 50G for a duration of 11ms, 3 shocks for each 3 directions
振动测试(非运行状态)
IEC 60068-2-6, Random: 5Hz to 500Hz (2.09G); 20 min per axis for all X, Y, Z direction
储藏湿度
-
运行高度
-
污染程度
-
碰撞试验(运行状态)
-
过压类别
-
Corrosion
-
防震
-
振动
-
噪音
-
过压保护
226-250Vdc, Auto-Recovery when the fault is removed
超负载/过电保护
Reduce output current. Auto-Recovery when the fault is removed
过热保护
Reduce output current. Auto-Recovery when the fault is removed
短路保护
Auto-Recovery when the fault is removed
极性反接保护
-
防护等级
-
防震保护
-
输入端极性保护
-
电池极性保护
-
电池电压保护错误
-
深度放电保护
-
超负载保护
-
过电保护
-
内置保险丝
-
输入欠压保护
-
MTBF
500 khours at ta=+50°C (75-250W), ta=+45°C (320W), Telcordia SR-332
预计最长使用寿命
-
Safety Certificate
CB scheme to IEC 61347-1, IEC 61347-2-13 (independent) ENEC to EN 61347-1, EN 61347-2-13 UL/cUL (cRUus) to UL 8750, type”HL” & type”TL” Compliance to IEC/EN/UL 60950-1
电气安全
-
CE
In conformance with EMC Directive 2004/108/EC and Low Voltage Directive 2006/95/EC
医疗安全
-
电隔离
-
工业控制设备
-
危险场所/ATEX
-
II 3 G ATEX 2014/34/EU
-
机器电气设备
-
用於电率安装的电气设备
-
安全特低电压
-
海事
-
材料与部件
-
隔离电阻
-
PE 电阻
-
UKCA
-
国家地区证书
-
BIS
-
KC
-
Electrical Equipment for Measurement, Control, and Laboratory Use
-
ITE Safety
-
SIL3
-
排放
Compliance to EN 55015:2013 Class B; 47 CFR FCC Part 15, Subpart B, Class B