48V
320W
6.7A
180-528Vac
262 x 90 x 43.8 mm
10.31” x 3.54” x 1.72”
1.19 Kg (2.62 lb)
| 型号 | Description |
|---|---|
| LNV-48V320WBAA | IP67, dimming cable & potentiometers, UL approval |
| LNV-48V320WDAA | IP67, dimming cable, UL approval |
48V
320W
6.7A
180-528Vac
262 x 90 x 43.8 mm
10.31” x 3.54” x 1.72”
1.19 Kg (2.62 lb)
| 型号 | Description |
|---|---|
| LNV-48V320WBAA | IP67, dimming cable & potentiometers, UL approval |
| LNV-48V320WDAA | IP67, dimming cable, UL approval |