JPVI-150024FK

LED电源

JPVI S24 系列

JPVI-150024FK

输出电压

24V

输出功率

150W

输出电流

6.25A

输入电压范围

90-266Vac

尺寸 (L x W x H)

214.3 x 60 x 41.5 mm

8.44” x 2.36” x 1.63”

重量

0.8 kg (1.76 lb)

亮点与特色
  • 24V constant voltage design
  • AC input voltage 100 / 200 / 242Vac
  • Meets JIS C 61000-3-2 Class C
  • Up to 90% efficiency for 60W, 90W and 150W
  • Wide operating temperature range


** 停产 **
推荐机种: JPVO-150024FB

应用领域
JPVI-150024FK
JPVI-150024FK

LED电源

JPVI S24 系列

JPVI-150024FK

亮点与特色
  • 24V constant voltage design
  • AC input voltage 100 / 200 / 242Vac
  • Meets JIS C 61000-3-2 Class C
  • Up to 90% efficiency for 60W, 90W and 150W
  • Wide operating temperature range


** 停产 **
推荐机种: JPVO-150024FB

输出电压

24V

输出功率

150W

输出电流

6.25A

输入电压范围

90-266Vac

尺寸

214.3 x 60 x 41.5 mm

8.44” x 2.36” x 1.63”

重量

0.8 kg (1.76 lb)

应用领域

资源下载

资源下载

Datasheet

Uploaded on 23-Mar-2026

Image

Uploaded on 23-Mar-2026

Mechanical Drawing

Uploaded on 16-Jan-2021

.STP

Uploaded on 16-Jan-2021

PSE

Uploaded on 16-Jan-2021

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯