EUCI-075105GLB

LED电源

EUCI LITE 系列

EUCI-075105GLB

输出电压

35-150V

输出功率

75W

输出电流

0.2-1.05A

输入电压范围

198-264Vac

尺寸 (L x W x H)

133 x 77 x 40 mm

5.24” x 3.03” x 1.57”

重量

0.55 kg (1.21 lb)

亮点与特色

• Wireless configuration interface via NFC
• DALI-2 certified LED driver with Part 207/251/253
• Constant power mode design and wide range of output
   current adjustable: 200mA - 1050mA
• Programable functions: AOC/CLO/MTP/EOL
• Autonomous dimming includes three “Smart Timer Dim”
   Operate with Fixed Timer, Midnight Centric Timer and
   Ratio Rescale Timer
• Corridor mode operate with a DALI master or GUI software
• Robustness protection against vibration, harsh operating
   temperature and moisture with potting
• Override function is used to force the output dimming to the
   given level in any of Smart Timer Dim modes at any given
   time when DALI dimming command is received 
• High Efficiency Up to 94%
• High surge immunity protection (10K V/ 6K V)
• Meet Zhaga dimension criteria 

应用领域
EUCI-075105GLB
EUCI-075105GLB

LED电源

EUCI LITE 系列

EUCI-075105GLB

亮点与特色

• Wireless configuration interface via NFC
• DALI-2 certified LED driver with Part 207/251/253
• Constant power mode design and wide range of output
   current adjustable: 200mA - 1050mA
• Programable functions: AOC/CLO/MTP/EOL
• Autonomous dimming includes three “Smart Timer Dim”
   Operate with Fixed Timer, Midnight Centric Timer and
   Ratio Rescale Timer
• Corridor mode operate with a DALI master or GUI software
• Robustness protection against vibration, harsh operating
   temperature and moisture with potting
• Override function is used to force the output dimming to the
   given level in any of Smart Timer Dim modes at any given
   time when DALI dimming command is received 
• High Efficiency Up to 94%
• High surge immunity protection (10K V/ 6K V)
• Meet Zhaga dimension criteria 

输出电压

35-150V

输出功率

75W

输出电流

0.2-1.05A

输入电压范围

198-264Vac

尺寸

133 x 77 x 40 mm

5.24” x 3.03” x 1.57”

重量

0.55 kg (1.21 lb)

应用领域

资源下载

资源下载

Datasheet

Uploaded on 20-Mar-2026

Image

Uploaded on 20-Mar-2026

.DXF

Uploaded on 15-May-2023

.STP

Uploaded on 15-May-2023

CB

Uploaded on 15-May-2023

CE & UKCA

Uploaded on 15-May-2023

ENEC

Uploaded on 15-May-2023

GUI Program

Uploaded on 10-Apr-2025

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯