MEP-500A48J DRA

内置机壳型电源

MEP Enclosed 系列

MEP-500A48J DRA

输出电压

48V

输出功率

504W

输出电流

0-10.5A

输入电压范围

85-264 Vac

尺寸 (L x W x H)

138.6 x 88.2 x 57.8 mm

5.46” x 3.47” x 2.28”

重量

0.65 kg (1.43 lb)

亮点与特色
  • 3" x 5" x 1.5" low-profile design
  • Up to 25.64 W/inch³ power density
  • Up to 500 W output with fan cooling
  • 5V / 2A standby output
  • Built-in remote on off function
  • Remote sense voltage compensation
  • Analog voltage trimming
  • Up to 85 °C operating temperature
  • Medical, IT and household appliances safety approvals
Tags
MEP-500A48J BRA, MEP-500A48J CRA
应用领域
MEP-500A48J DRA
MEP-500A48J DRA

内置机壳型电源

MEP Enclosed 系列

MEP-500A48J DRA

亮点与特色
  • 3" x 5" x 1.5" low-profile design
  • Up to 25.64 W/inch³ power density
  • Up to 500 W output with fan cooling
  • 5V / 2A standby output
  • Built-in remote on off function
  • Remote sense voltage compensation
  • Analog voltage trimming
  • Up to 85 °C operating temperature
  • Medical, IT and household appliances safety approvals
输出电压

48V

输出功率

504W

输出电流

0-10.5A

输入电压范围

85-264 Vac

尺寸

138.6 x 88.2 x 57.8 mm

5.46” x 3.47” x 2.28”

重量

0.65 kg (1.43 lb)

应用领域
Tags
MEP-500A48J BRA, MEP-500A48J CRA

资源下载

资源下载

Datasheet

Uploaded on 29-May-2026

Manual

Uploaded on 13-Jul-2026

Image

Uploaded on 28-May-2026

Mechanical Drawing

Uploaded on 31-Mar-2026

.DXF

Uploaded on 31-Mar-2026

.STP

Uploaded on 31-Mar-2026

CB

Uploaded on 31-Mar-2026

CCC

Uploaded on 31-Mar-2026

CE

Uploaded on 31-Mar-2026

REACH

Uploaded on 02-Mar-2026

RoHS

Uploaded on 02-Mar-2026

TUV

Uploaded on 31-Mar-2026

UKCA

Uploaded on 31-Mar-2026

UL

Uploaded on 31-Mar-2026

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯