MDS-300ADB24 AA

内置机壳型电源

MDS Enclosed 系列

MDS-300ADB24 AA

输出电压

24V

输出功率

300W

输出电流

12.5A

输入电压范围

90-264Vac

尺寸 (L x W x H)

140 x 88.9 x 45 mm

5.51” x 3.50” x 1.77”

重量

0.61 kg (1.34 lb)

亮点与特色
  • Safety Approvals to IEC 60601-1 & IEC 62368-1
  • Compliant with IEC 60601-1-2 4th Ed. Requirements
  • Up to 210 Watt Convection in 3.5" x 5.5" x 1.75" Package
  • Up to 800 K Hrs MTBF
  • Suited for Type BF Medical Products
  • 2 x MOPP isolation
型号 Description
MDS-300ADB24 AB Without Remote On/Off
应用领域


MDS-300ADB24 AA
MDS-300ADB24 AA

内置机壳型电源

MDS Enclosed 系列

MDS-300ADB24 AA

亮点与特色
  • Safety Approvals to IEC 60601-1 & IEC 62368-1
  • Compliant with IEC 60601-1-2 4th Ed. Requirements
  • Up to 210 Watt Convection in 3.5" x 5.5" x 1.75" Package
  • Up to 800 K Hrs MTBF
  • Suited for Type BF Medical Products
  • 2 x MOPP isolation
输出电压

24V

输出功率

300W

输出电流

12.5A

输入电压范围

90-264Vac

尺寸

140 x 88.9 x 45 mm

5.51” x 3.50” x 1.77”

重量

0.61 kg (1.34 lb)

应用领域
型号 Description
MDS-300ADB24 AB Without Remote On/Off

资源下载

资源下载

Datasheet

Uploaded on 08-May-2026

Image

Uploaded on 15-Feb-2026

Mechanical Drawing

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 18-Oct-2023

CCC

Uploaded on 08-Jan-2024

CE & UKCA

Uploaded on 01-Sep-2026

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 22-Apr-2020

UL

Uploaded on 22-Apr-2020

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯