MDS-200ADB12 AA

内置机壳型电源

MDS Enclosed 系列

MDS-200ADB12 AA

输出电压

12V

输出功率

200W

输出电流

16.67A

输入电压范围

90-264Vac

尺寸 (L x W x H)

113.9 x 64.7 x 44.7 mm

4.48” x 2.55” x 1.76”

重量

0.345 kg (0.76 lb)

亮点与特色
  • Safety Approvals to IEC 60601-1 & IEC 62368-1
  • Compliant with IEC 60601-1-2 4th Ed. Requirements
  • 2.5" x 4.5" x 1.8" Package
  • Power Good Signal
  • Up to 800K Hours MTBF
  • Up to 110W convection, 200W forced air


** NRND **
推荐机种: MEP-200A12J CNA

应用领域


MDS-200ADB12 AA
MDS-200ADB12 AA

内置机壳型电源

MDS Enclosed 系列

MDS-200ADB12 AA

亮点与特色
  • Safety Approvals to IEC 60601-1 & IEC 62368-1
  • Compliant with IEC 60601-1-2 4th Ed. Requirements
  • 2.5" x 4.5" x 1.8" Package
  • Power Good Signal
  • Up to 800K Hours MTBF
  • Up to 110W convection, 200W forced air


** NRND **
推荐机种: MEP-200A12J CNA

输出电压

12V

输出功率

200W

输出电流

16.67A

输入电压范围

90-264Vac

尺寸

113.9 x 64.7 x 44.7 mm

4.48” x 2.55” x 1.76”

重量

0.345 kg (0.76 lb)

应用领域

资源下载

资源下载

Datasheet

Uploaded on 08-May-2026

Image

Uploaded on 15-Feb-2026

Mechanical Drawing

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 18-Oct-2023

CE & UKCA

Uploaded on 13-Aug-2021

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 27-Jan-2021

UL

Uploaded on 27-Jan-2021

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯