24V
103W
4.3A
85-264Vac
155 x 62 x 33.5 mm (Open Frame)
185 x 72 x 45 mm (Enclosed)
6.10" x 2.44" x 1.29" (Open Frame)
7.28" x 2.83" x 1.77" (Enclosed)
0.26 kg (Open Frame)
0.42 kg (Enclosed) (0.57 lb)
** NRND **
| 机型 | 推荐机种 |
| PJB-24V100WBNA | PJ-24V100WDRA |
| PJB-24V100WBRA | PJ-24V100WDRA |
| PJB-24V100WCNA | PJ-24V100WERA |
| PJB-24V100WCRA | PJ-24V100WERA |
| PJB-24V100WLNA | PJ-24V100WERA |
| PJB-24V100WLRA | PJ-24V100WERA |
| 型号 | Description |
|---|---|
| PJB-24V100WBNA | Open Frame |
| PJB-24V100WBRA | Open Frame, remote ON/OFF |
| PJB-24V100WLNA | L Frame |
| PJB-24V100WLRA | L Frame, remote ON/OFF |
| PJB-24V100WCNA | Enclosed |
| PJB-24V100WCRA | Enclosed, remote ON/OFF |
** NRND **
| 机型 | 推荐机种 |
| PJB-24V100WBNA | PJ-24V100WDRA |
| PJB-24V100WBRA | PJ-24V100WDRA |
| PJB-24V100WCNA | PJ-24V100WERA |
| PJB-24V100WCRA | PJ-24V100WERA |
| PJB-24V100WLNA | PJ-24V100WERA |
| PJB-24V100WLRA | PJ-24V100WERA |
24V
103W
4.3A
85-264Vac
155 x 62 x 33.5 mm (Open Frame)
185 x 72 x 45 mm (Enclosed)
6.10" x 2.44" x 1.29" (Open Frame)
7.28" x 2.83" x 1.77" (Enclosed)
0.26 kg (Open Frame)
0.42 kg (Enclosed) (0.57 lb)
| 型号 | Description |
|---|---|
| PJB-24V100WBNA | Open Frame |
| PJB-24V100WBRA | Open Frame, remote ON/OFF |
| PJB-24V100WLNA | L Frame |
| PJB-24V100WLRA | L Frame, remote ON/OFF |
| PJB-24V100WCNA | Enclosed |
| PJB-24V100WCRA | Enclosed, remote ON/OFF |