DRC-48V100W1RZ

导轨型电源

CHROME II 系列

DRC-48V100W1RZ

输出电压

48V

输出功率

92.16W

输出电流

1.92A

输入电压范围

85-264 Vac

尺寸 (H x W x D)

87.5 x 70 x 55.0 mm

3.44” x 2.76” x 2.17”

重量

0.23 kg (0.51 lb)

亮点与特色
  • Class II 等级、双重绝缘(毋须接地)
  • 采 DIN 43880 标准设计,适用于楼宇自动化
  • 低空载功耗, 符合 DOE VI 效率
  • NEC Class 2 / 限功率电源 (LPS) 认证
  • 过电压保护类别III
Tags
NEC Class 2
应用领域
DRC-48V100W1RZ
DRC-48V100W1RZ

导轨型电源

CHROME II 系列

DRC-48V100W1RZ

亮点与特色
  • Class II 等级、双重绝缘(毋须接地)
  • 采 DIN 43880 标准设计,适用于楼宇自动化
  • 低空载功耗, 符合 DOE VI 效率
  • NEC Class 2 / 限功率电源 (LPS) 认证
  • 过电压保护类别III
输出电压

48V

输出功率

92.16W

输出电流

1.92A

输入电压范围

85-264 Vac

尺寸

87.5 x 70 x 55.0 mm

3.44” x 2.76” x 2.17”

重量

0.23 kg (0.51 lb)

应用领域
Tags
NEC Class 2

资源下载

资源下载

Datasheet

Uploaded on 22-Jul-2025

Manual

Uploaded on 27-Dec-2023

Image

Uploaded on 31-Jul-2026

Mechanical Drawing

Uploaded on 19-Feb-2025

.DXF

Uploaded on 20-Dec-2023

.STP

Uploaded on 07-Aug-2025

BIS

Uploaded on 20-Dec-2023

BSMI

Uploaded on 20-Dec-2023

CB

Uploaded on 20-Dec-2023

CCC

Uploaded on 20-Dec-2023

CE

Uploaded on 20-Dec-2023

EAC

Uploaded on 20-Dec-2023

KC

Uploaded on 20-Dec-2023

REACH

Uploaded on 08-May-2024

RoHS

Uploaded on 27-May-2024

TSCA

Uploaded on 24-Jan-2024

TUV

Uploaded on 20-Dec-2023

UKCA

Uploaded on 20-Dec-2023

UL

Uploaded on 20-Dec-2023

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯