DRC-12V100W1AZ

导轨型电源

CHROME 系列

DRC-12V100W1AZ

输出电压

12V

输出功率

72W

输出电流

6A

输入电压范围

90-264Vac

尺寸 (H x W x D)

91 x 89.9 x 55.6 mm

3.58” x 3.54” x 2.19”

重量

0.36 kg (0.79 lb)

亮点与特色
  • Class II, 双重绝缘 (毋须接地)
  • 全球通用交流输入电压、可达 55°C 满载
  • 全输入电压范围无功率降额
  • 效率高达 86.0% @ 115 Vac & 230 Vac
  • 适用于小型机柜
  • < 0.25 mA @ 264 Vac 低对地漏电流
  • 符合谐波电流 IEC/EN 61000-3-2, Class A 标准
  • IEC/EN/UL 60950-1, IEC/EN/UL 62368-1 與 UL 508


** NRND **
DRC-12V100W1AZ


推荐机种: DRC-12V100W1RZ

应用领域


DRC-12V100W1AZ
DRC-12V100W1AZ

导轨型电源

CHROME 系列

DRC-12V100W1AZ

亮点与特色
  • Class II, 双重绝缘 (毋须接地)
  • 全球通用交流输入电压、可达 55°C 满载
  • 全输入电压范围无功率降额
  • 效率高达 86.0% @ 115 Vac & 230 Vac
  • 适用于小型机柜
  • < 0.25 mA @ 264 Vac 低对地漏电流
  • 符合谐波电流 IEC/EN 61000-3-2, Class A 标准
  • IEC/EN/UL 60950-1, IEC/EN/UL 62368-1 與 UL 508


** NRND **
DRC-12V100W1AZ


推荐机种: DRC-12V100W1RZ

输出电压

12V

输出功率

72W

输出电流

6A

输入电压范围

90-264Vac

尺寸

91 x 89.9 x 55.6 mm

3.58” x 3.54” x 2.19”

重量

0.36 kg (0.79 lb)

应用领域

资源下载

资源下载

Datasheet

Uploaded on 09-Jul-2021

Manual

Uploaded on 25-May-2021

Image

Uploaded on 09-May-2026

Mechanical Drawing

Uploaded on 04-Jan-2021

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 07-Aug-2025

CB

Uploaded on 14-Sep-2022

CE & UKCA

Uploaded on 04-May-2021

EAC

Uploaded on 30-Apr-2021

REACH

Uploaded on 08-May-2024

RoHS

Uploaded on 27-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 04-Jan-2021

UL

Uploaded on 04-Jan-2021

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯