MEA-160A12C

适配器

MEA 系列

MEA-160A12C

输出电压

12V

输出功率

150W

输出电流

12.5A

输入电压范围

85-264 Vac

尺寸 (L x W x H)

150 x 65 x 32 mm

5.91” x 2.56” x 1.26”

重量

0.45 kg (0.99 lb)

亮点与特色
  • Extreme compact size
  • Meet Efficiency Level VI / VII & CoC Tier 2
  • Universal AC input range at 85-264 Vac
  • Safety Approvals to IEC 60601-1 & IEC 62368-1
  • Compliant with IEC 60601-1-2 Ed. 4 Requirements
  • Low touch current ( <0.1 mA Normal & single fault )
  • 2 × MOPP isolation
应用领域


MEA-160A12C
MEA-160A12C

适配器

MEA 系列

MEA-160A12C

亮点与特色
  • Extreme compact size
  • Meet Efficiency Level VI / VII & CoC Tier 2
  • Universal AC input range at 85-264 Vac
  • Safety Approvals to IEC 60601-1 & IEC 62368-1
  • Compliant with IEC 60601-1-2 Ed. 4 Requirements
  • Low touch current ( <0.1 mA Normal & single fault )
  • 2 × MOPP isolation
输出电压

12V

输出功率

150W

输出电流

12.5A

输入电压范围

85-264 Vac

尺寸

150 x 65 x 32 mm

5.91” x 2.56” x 1.26”

重量

0.45 kg (0.99 lb)

应用领域

资源下载

资源下载

Datasheet

Uploaded on 07-Oct-2026

Manual

Uploaded on 22-Nov-2023

Image

Uploaded on 10-Feb-2026

Mechanical Drawing

Uploaded on 23-Aug-2024

.DXF

Uploaded on 23-Aug-2024

.STP

Uploaded on 23-Aug-2024

CB

Uploaded on 23-Aug-2024

CCC

Uploaded on 23-Aug-2024

CE & UKCA

Uploaded on 23-Aug-2024

CSA

Uploaded on 23-Aug-2024

PSE

Uploaded on 23-Aug-2024

REACH

Uploaded on 02-Mar-2026

RoHS

Uploaded on 02-Mar-2026

UL

Uploaded on 23-Aug-2024

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯