MEA-065A24B

适配器

MEA 系列

MEA-065A24B

输出电压

24V

输出功率

65W

输出电流

2.71A

输入电压范围

90-264 Vac

尺寸 (L x W x H)

120 x 50 x 32 mm

4.72” x 1.97” x 1.26”

重量

0.25 kg (0.55 lb)

亮点与特色
  • Class II, Double Isolation (No Earth connection is required)
  • Extreme compact size
  • Meet DOE Level VI & CoC Tier 2 energy requirement
  • Safety Approvals to IEC 60601-1, IEC 62368-1
  • Compliant with IEC 60601-1-2 Ed. 4.1 Requirements
  • Low touch current (<0.1 mA Normal & 0.3 mA single fault)
  • 2 × MOPP isolation
  • Limited Power Source (LPS) certified
Tags
Class II
应用领域


MEA-065A24B
MEA-065A24B

适配器

MEA 系列

MEA-065A24B

亮点与特色
  • Class II, Double Isolation (No Earth connection is required)
  • Extreme compact size
  • Meet DOE Level VI & CoC Tier 2 energy requirement
  • Safety Approvals to IEC 60601-1, IEC 62368-1
  • Compliant with IEC 60601-1-2 Ed. 4.1 Requirements
  • Low touch current (<0.1 mA Normal & 0.3 mA single fault)
  • 2 × MOPP isolation
  • Limited Power Source (LPS) certified
输出电压

24V

输出功率

65W

输出电流

2.71A

输入电压范围

90-264 Vac

尺寸

120 x 50 x 32 mm

4.72” x 1.97” x 1.26”

重量

0.25 kg (0.55 lb)

应用领域
Tags
Class II

资源下载

资源下载

Datasheet

Uploaded on 30-May-2024

Manual

Uploaded on 22-Nov-2023

Image

Uploaded on 10-Feb-2026

Mechanical Drawing

Uploaded on 30-May-2024

.DXF

Uploaded on 30-May-2024

.STP

Uploaded on 30-May-2024

BIS

Uploaded on 30-May-2024

BSMI

Uploaded on 30-May-2024

CB

Uploaded on 30-May-2024

CCC

Uploaded on 30-May-2024

CE & UKCA

Uploaded on 30-May-2024

CSA

Uploaded on 30-May-2024

KC

Uploaded on 30-May-2024

PSE

Uploaded on 30-May-2024

REACH

Uploaded on 02-Mar-2026

RoHS

Uploaded on 02-Mar-2026

UL

Uploaded on 30-May-2024

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯