MEA-065A19C

适配器

MEA 系列

MEA-065A19C

输出电压

19V

输出功率

65W

输出电流

3.42A

输入电压范围

90-264Vac

尺寸 (L x W x H)

115 x 50 x 29 mm

4.53” x 1.97” x 1.14”

重量

0.25 kg (0.55 lb)

亮点与特色
  • 极紧凑尺寸
  • 效率达DOE Level VI
  • 通过IEC60601-1 及 IEC 62368-1 安规认证
  • 达到IEC 60601-1-2 Ed. 4 要求
  • 低漏电流(NC <0.1mA,SFC<0.3mA)
  • 2 × MOPP
应用领域


MEA-065A19C
MEA-065A19C

适配器

MEA 系列

MEA-065A19C

亮点与特色
  • 极紧凑尺寸
  • 效率达DOE Level VI
  • 通过IEC60601-1 及 IEC 62368-1 安规认证
  • 达到IEC 60601-1-2 Ed. 4 要求
  • 低漏电流(NC <0.1mA,SFC<0.3mA)
  • 2 × MOPP
输出电压

19V

输出功率

65W

输出电流

3.42A

输入电压范围

90-264Vac

尺寸

115 x 50 x 29 mm

4.53” x 1.97” x 1.14”

重量

0.25 kg (0.55 lb)

应用领域

资源下载

资源下载

Datasheet

Uploaded on 14-Jul-2025

Manual

Uploaded on 22-Nov-2023

Image

Uploaded on 10-Feb-2026

Mechanical Drawing

Uploaded on 14-Jul-2025

.DXF

Uploaded on 14-Jul-2025

.STP

Uploaded on 14-Jul-2025

BIS

Uploaded on 05-Nov-2024

BSMI

Uploaded on 05-Nov-2024

CB

Uploaded on 18-Oct-2023

CCC

Uploaded on 27-Jul-2023

CE & UKCA

Uploaded on 01-Jul-2021

PSE

Uploaded on 14-Oct-2021

REACH

Uploaded on 02-Mar-2026

RoHS

Uploaded on 02-Mar-2026

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 22-Apr-2020

UL

Uploaded on 22-Apr-2020

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯