MDS-090BAS24 A

适配器

MDS Adapter 系列

MDS-090BAS24 A

输出电压

24V

输出功率

90W

输出电流

3.75A

输入电压范围

90-264Vac

尺寸 (L x W x H)

150 x 75 x 40 mm

5.91” x 2.95” x 1.57”

重量

0.50 kg (1.10 lb)

亮点与特色
  • Safety Approvals to IEC 60601-1 & IEC 62368-1 
  • Compliant with IEC 60601-1-2 4th Ed. Requirements
  • Low touch current (<0.1mA Normal & ,0.3mA single fault)
  • Over-Voltage/Load/Temperature & Short Circuit protections
  • 1 Million Hours MTBF
  • 2 × MOPP isolation
  • 3 years warranty
应用领域


MDS-090BAS24 A
MDS-090BAS24 A

适配器

MDS Adapter 系列

MDS-090BAS24 A

亮点与特色
  • Safety Approvals to IEC 60601-1 & IEC 62368-1 
  • Compliant with IEC 60601-1-2 4th Ed. Requirements
  • Low touch current (<0.1mA Normal & ,0.3mA single fault)
  • Over-Voltage/Load/Temperature & Short Circuit protections
  • 1 Million Hours MTBF
  • 2 × MOPP isolation
  • 3 years warranty
输出电压

24V

输出功率

90W

输出电流

3.75A

输入电压范围

90-264Vac

尺寸

150 x 75 x 40 mm

5.91” x 2.95” x 1.57”

重量

0.50 kg (1.10 lb)

应用领域

资源下载

资源下载

Datasheet

Uploaded on 01-Dec-2023

Image

Uploaded on 10-Feb-2026

Mechanical Drawing

Uploaded on 26-Apr-2023

.DXF

Uploaded on 26-Apr-2023

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 18-Oct-2023

CCC

Uploaded on 09-Jun-2020

CE & UKCA

Uploaded on 24-Jun-2021

REACH

Uploaded on 02-Mar-2026

RoHS

Uploaded on 02-Mar-2026

TSCA

Uploaded on 15-Nov-2023

UL

Uploaded on 22-Apr-2020

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯