MDS-060AAS24 B

适配器

MDS Adapter 系列

MDS-060AAS24 B

输出电压

24V

输出功率

60W

输出电流

2.5A

输入电压范围

90-275Vac

尺寸 (L x W x H)

135 x 62 x 34.1 mm

5.31” x 2.44” x 1.34”

重量

0.36 kg (0.79 lb)

亮点与特色
  • Meet DOE Level VI 
  • Safety Approvals to IEC 60601-1 3.1rd ed. & IEC 62368-1
  • Compliant with IEC 60601-1-2 4th Ed. Requirements
  • Low touch current (<0.1 mA Normal & <0.3 mA single fault)
  • Over-Voltage/Load/Temperature & Short Circuit protections
  • 1 Million Hours MTBF
  • 2 × MOPP isolation
  • 3 years warranty


** 停用产品 **
取代机种: MEA-065A24C A-A, MEA-065A24C 6-A




应用领域


MDS-060AAS24 B
MDS-060AAS24 B

适配器

MDS Adapter 系列

MDS-060AAS24 B

亮点与特色
  • Meet DOE Level VI 
  • Safety Approvals to IEC 60601-1 3.1rd ed. & IEC 62368-1
  • Compliant with IEC 60601-1-2 4th Ed. Requirements
  • Low touch current (<0.1 mA Normal & <0.3 mA single fault)
  • Over-Voltage/Load/Temperature & Short Circuit protections
  • 1 Million Hours MTBF
  • 2 × MOPP isolation
  • 3 years warranty


** 停用产品 **
取代机种: MEA-065A24C A-A, MEA-065A24C 6-A




输出电压

24V

输出功率

60W

输出电流

2.5A

输入电压范围

90-275Vac

尺寸

135 x 62 x 34.1 mm

5.31” x 2.44” x 1.34”

重量

0.36 kg (0.79 lb)

应用领域

资源下载

资源下载

Datasheet

Uploaded on 01-Apr-2023

Manual

Uploaded on 22-Nov-2023

Image

Uploaded on 10-Feb-2026

Mechanical Drawing

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 19-Jan-2023

CCC

Uploaded on 21-Feb-2024

CE & UKCA

Uploaded on 21-Jun-2021

PSE

Uploaded on 01-Apr-2023

REACH

Uploaded on 02-Mar-2026

RoHS

Uploaded on 02-Mar-2026

TSCA

Uploaded on 15-Nov-2023

UL

Uploaded on 15-Sep-2020

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯