MDS-030AAC15

适配器

MDS Adapter 系列

MDS-030AAC15

输出电压

15V

输出功率

30W

输出电流

2A

输入电压范围

85-264Vac

尺寸 (L x W x H)

88 x 53.5 x 27.5 mm

3.46” x 2.11” x 1.08”

重量

0.15 kg (0.33 lb)

亮点与特色
  • Meet Efficiency Level VI
  • Safety Approvals to IEC 60601-1 & IEC 62368-1 
  • Compliant with IEC 60601-1-2 4th Ed. Requirements
  • Meets Limited Power Source (LPS) requirements
  • Low touch current. Suitable for type BF applications
  • Detachable AC plug with multiple country options
  • IP22 ingress protection rating
  • 2 × MOPP isolation
  • 500K hours MTBF
应用领域


MDS-030AAC15
MDS-030AAC15

适配器

MDS Adapter 系列

MDS-030AAC15

亮点与特色
  • Meet Efficiency Level VI
  • Safety Approvals to IEC 60601-1 & IEC 62368-1 
  • Compliant with IEC 60601-1-2 4th Ed. Requirements
  • Meets Limited Power Source (LPS) requirements
  • Low touch current. Suitable for type BF applications
  • Detachable AC plug with multiple country options
  • IP22 ingress protection rating
  • 2 × MOPP isolation
  • 500K hours MTBF
输出电压

15V

输出功率

30W

输出电流

2A

输入电压范围

85-264Vac

尺寸

88 x 53.5 x 27.5 mm

3.46” x 2.11” x 1.08”

重量

0.15 kg (0.33 lb)

应用领域

资源下载

资源下载

Datasheet

Uploaded on 20-Oct-2025

Manual

Uploaded on 22-Nov-2023

Image

Uploaded on 10-Feb-2026

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 18-Oct-2023

CCC

Uploaded on 07-Jun-2024

CE & UKCA

Uploaded on 23-Jun-2021

REACH

Uploaded on 02-Mar-2026

RoHS

Uploaded on 02-Mar-2026

TSCA

Uploaded on 15-Nov-2023

UL

Uploaded on 27-Jan-2021

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯