ADT-060A15AB

适配器

ADT 系列

ADT-060A15AB

输出电压

15V

输出功率

60W

输出电流

4A

输入电压范围

85-264Vac

尺寸 (L x W x H)

108 x 46 x 29.5 mm

4.25” x 1.81” x 1.16”

重量

0.18 kg (0.40 lb)

亮点与特色
  • 效率可高达89%
  • 符合 ErP Lot 7 & DoE VI 标准
  • 空载功耗 < 0.15W
  • 过压 / 过载 / 过温及短路保护
应用领域
ADT-060A15AB
ADT-060A15AB

适配器

ADT 系列

ADT-060A15AB

亮点与特色
  • 效率可高达89%
  • 符合 ErP Lot 7 & DoE VI 标准
  • 空载功耗 < 0.15W
  • 过压 / 过载 / 过温及短路保护
输出电压

15V

输出功率

60W

输出电流

4A

输入电压范围

85-264Vac

尺寸

108 x 46 x 29.5 mm

4.25” x 1.81” x 1.16”

重量

0.18 kg (0.40 lb)

应用领域

资源下载

资源下载

Datasheet

Uploaded on 15-Jul-2023

Manual

Uploaded on 22-Nov-2023

Image

Uploaded on 31-Mar-2025

Mechanical Drawing

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

BSMI

Uploaded on 19-Jan-2022

CB

Uploaded on 17-Jan-2023

CCC

Uploaded on 06-Mar-2025

CE & UKCA

Uploaded on 15-Jul-2021

FCC

Uploaded on 15-Jul-2021

KC

Uploaded on 22-Apr-2020

PSE

Uploaded on 17-Feb-2024

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 27-May-2024

TSCA

Uploaded on 15-Nov-2023

UL

Uploaded on 15-Jul-2021

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯