Product change notice of firmware update by adding new features (PCN-23-004)


Delta Electronics, Inc. will update the firmware of the following models: EUCO-1K5140GLA, EUCO-1K0140GLA, EUCO-1K5140GDA, and EUCO-1K0140GDA. The design change only involves software(firmware) by adding new functional features to existing products, and causes no impact on other functions and performance.

For more information, please refer to the table below.

Implementation Date: Mar 13th, 2023


The add-on features list follows below:

Add-on Features

  1. DALI Part 251-Memory Bank1 Extension (EUCO-1K5140GLA/EUCO-1K0140GLA only)
  2. DALI Part 253-Diagnostics & Maintenance (EUCO-1K5140GLA/EUCO-1K0140GLA only)
  3. Constant lumen output (CLO) all models
  4. Smart time dimming (Autonomous dimming middle of night) all models


Driver Programming Tool (GUI) Updates:

(Before)(After)

  • DALI and DMX GUI will be updated from version S02E05
  • The User Manual of DALI GUI will be updated from version V2.4
  • RDM_tool_for EUCO-1K5140GDA and EUCO-1K0140GDA version S00E10
  • The DMX/RDM GUI User Manual will be updated from version V0.7
  • Product datasheet for EUCO-1K5140GLA, EUCO-1K0140GLA, EUCO-1K5140GDA, and EUCO-1K0140GDA will be updated accordingly

  • DALI and DMX GUI will be updated from version S03E00
  • The User Manual of DALI GUI will be updated from version V3.0
  • RDM_tool_for EUCO-1K5140GDA and EUCO-1K0140GDA version S01E00
  • The DMX/RDM GUI User Manual will be updated from version V1.0
  • Product datasheet for EUCO-1K5140GLA, EUCO-1K0140GLA, EUCO-1K5140GDA, and EUCO-1K0140GDA will be updated accordingly


These new-added features will be implemented in the production 90 days after issuing this PCN.



Related Product Notice

Arena Sport 系列 LED 驱动器产品变更通知

台达电子股份有限公司(以下简称「台达」)特此通知您,有关 Arena Sport 系列 LED 模块 NTC 侦测电路要求的必要修改/变更。我们删除 NTC 电路(a)保留 NTC ...

点击了解详情

EUCO-600 系列产品更新: 新增600W防水线材版本

台达铝挤型附带防水接头 EUCO-600系列于2024年6月上市后,提供球场照明更多样选择,产品具备宽范围输入及输出电压操作、高防水防尘等特性,获得市场好评,广泛使用于各种球场照明 ...

点击了解详情

产品公告: EUCO-2K1200GxA 灯具过温保护功能更新

为了更好地满足客户需求,台达更新了EUCO-2K1200GIA和EUCO-2K1200GDA LED驱动器的灯具过温保护(OTP)功能。新增的功能使驱动器可以支持10Kohm NT ...

点击了解详情

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯