台达超薄导轨型工业电源LYTE II系列新推出480W机型,机身宽度仅5.6公分,比前一代产品缩小35%,为客户节省安装空间。LYTE II系列480 W产品包含24V ( ...
台达 MEP 开架型医疗电源系列,新推出输出功率达 120 W 的新机型 MEP-120A。MEP-120A采2 x 3 x 1.2英寸薄型机身设计,并提供 12 V、15 V、1 ...
Coimbatore, India, June 2-6, 2022 – At International Machine Tools & Industrial Trade ...
全球电源与散热管理大厂台达推出最新高效超薄导轨型电源Force-GT系列,采薄型机身设计,具备单相及三相机种,功率范围涵盖120 ~ 960 W,整体转换效率最高达95%。其中 ...
Pattaya, Thailand, March 16-18, 2022 – Delta showcased efficient industrial power supplies ...
Tokyo, Jan. 26-28, 2022 – Delta has just presented its latest industrial power supplies to ...
Delta expands the MEA Series Medical AC-DC desktop type adapters by launching a new 90 W o ...
Delta presented a wide range of medical power supplies during the China International Medi ...
Delta just participated International Fluid Power Exhibition (IFPEX) in Japan, and proudly ...
台达基板型医疗电源 MEP系列近期新推出新款 200 W 机型MEP-200A24J,采用薄型机身设计,可于 90 ~ 264 Vac输入电压范围内运行,并且可以通过对流冷却提供高 ...
台达近期针对不断电系统的应用,推出两款 CliQ M 系列电源供应器专用的全新模组— DC-UPS 模组及电池模组;搭配 CliQ M 系列应用,可有效缩短电源故障造成 ...
台达薄型电源供应器 PMT2 系列近期推出两款不同功率的新机种,包括 200 W (通过开关选择交流输入范围) 和 150 W (90 ~ 264 Vac 全球通用电压输入 ...
台达最新上架 MEU 医用电源供应器 650 W 系列机种 MEU-650A24T,标准 4” x 6” 尺寸可支持强制通风下输出 650 W 或自然对流冷却下输出 450 W 的 ...
Shanghai, China, May 13 - 16, 2021 - Delta showcased various types of medical power suppli ...
台达MEG-A 可配置电源供应器系列新增最大3000W输出功率的 MEG-3K0A9,外观尺寸7” x 10” x 1.59”电源密度可高达27W/inch³ ,最多 ...