Delta Introduces 24V 300W 3" x 5" 1U Power Supply for Medical Applications



Delta Electronics is pleased to introduce its new high power density (14.3 Watts/in³) 3" x 5" design for Type BF patient access medical products. With operating parameters of 90 to 264 Vac universal input voltage, temperatures of -10 to +70°C, and altitudes of up to 5,000 meters (16,400 feet), the design is well suited for a variety of both medical and non-medical applications. Other features include input surge of 300 Vac, low leakage current, no-load input power < 0.5 Watt, and 800K hour MTBF. This product is certified for EMC standards EN 55011 for industrial, scientific and medical (ISM) radio-frequency equipment, and EN 55022 for Industrial Technology Equipment (ITE) radio-frequency equipment. In addition, only recognized Japanese capacitors are used to ensure long product life.

An enhanced feature set, includes a 5 Volt/0.5 amp standby output, remote on/off, remote sense, and a power good signal that are included as part of the standard product.

The design, which has protection against shock compliant with 2XMOPP and Type BF requirements, has both medical (with risk report available), and ITE safety approvals, including cURus (US & Canada)/TUV/GB (China); plus, CB certificates with all national deviations. Full compliance with RoHS Directive 2011/65/EU for environmental protection is included.

The unit comes in a standard 3" x 5" footprint, with height suitable for 1U applications. Robust terminals, capable of multiple connections of the main output to the end product. U-channel, and enclosed assemblies are available options.

Documents for this product, can be found at www.DeltaPSU.com and search in the Standard Products drop down menu for Medical » Internal » 24V » 151-300W, and click on part number MDS-300APB24. Direct access to the data sheet can be found at the following link.


For additional information, please contact your Delta sales representative.
 

相关信息

台达新推出高效开架式医疗电源 MEP 系列 500 W 新机型,兼具高功率密度与紧凑体积

台达开放式医疗电源供应器 MEP 系列,近期推出 MEP-500A 机型,具备 500W 输出功率、25.64 W/in³ 的高功率密度,以及 95% 卓越能效。MEP-5 ...

点击了解详情

Delta Chrome DIN Rail Power Supply Series is Now Available in 60W with 24V Output Voltage

Delta Electronics extends its Chrome DIN rail power supply series with a 60W product offe ...

点击了解详情

300W 3” x 5” 开架式电源供应器符合 IEC/EN 60335 及IEC/EN 61558 应用法规标准

台达电子最新推出输出功率为 300W 的 PJH 系列开架式电源供应器。PJH-24V300WBCA 及 PJH-36V300WBCA 机种在自然对流冷却下提供可达 240W 功率 ...

点击了解详情

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯