New 200 W MEP Series Medical Power Supply with Convection Cooling and Low-Profile Design




Delta launches the new 200 W output model (MEP-200A24J) for the MEP series medical power supplies. The MEP-200A24J operates over the input voltage range 90 – 264 Vac and can deliver up to 200 W output power with convection cooling in a small footprint and low profile. It provides 24 V output with high efficiency up to 95%, high power density up to 22.32 W/inch3 and wide operation temperature from -30°C to 70°C.


The MEP-200A24J is certified with medical, ITE and home appliance safety approvals, including UL/TUV/CE/UKCA and CB certification, as well as EMC approvals to EN 55011 / EN 55032 Class B. It is suitable for type BF medical equipment, IT equipment and household appliances.


    Highlights & Features

    • 2" x 4" x 1.12" low profile
    • Up to 22.32 W/inch3 power density
    • Up to 200 W output with natural convection cooling
    • Up to 70 °C ambient operation
    • High efficiency up to 95%
    • Up to 1,000 KHrs MTBF
    • 2 x MOPP Isolation
    • Suitable for type BF medical equipment
    • Class B conducted and radiated EMI
    • IEC 60601-1-2 (4th Edition) immunity compliance
    • Applicable to Class I/II systems



    Please contact your local sales representative for product availability. Alternatively, you may leave us a message and our sales representative shall get back to you.



    İlgili Haberler

    Delta Extends CliQ DIN Rail Power Supply Series with 48W Power Rating at 24V Output Voltage

    Delta Electronics is introducing the new DRP-24V48W1AZ to the popular CliQ DIN Rail pow ...

    Daha Fazla

    Delta Introduces Two New Models from PMF Panel Mount Power Supply Series

    Delta Electronics extends the PMF panel mount power supply series designed for demanding ...

    Daha Fazla

    Bültenimize abone olun

    Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

    Bültenimize abone olun

    Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!