Delta Introduces Two New Models from PMF Panel Mount Power Supply Series



Delta Electronics extends the PMF panel mount power supply series designed for demanding application requiring high power factor. The two new models provide a 5V/55A and 24V/13.3A output. The PMF-5V320WCGB and PMF-24V320WCGB have protection features including overvoltage, overcurrent, over temperature and short circuit protections.
 
These products come with built-in active PFC and the automatic fan speed control that enables better thermal management and energy consumption. Remote on/off is available as an option for systems that require system integration flexibility. The PMF series has major international safety approvals according to IEC/EN/UL 60950-1 Information Technology Equipment (ITE); EMI standard according to EN 55022, Class B and are fully compliant with RoHS Directive 2011/65/EU for environmental protection. 
 

Highlights & Features

  • Universal AC input voltage
  • Built-in active PFC and automatic fan speed control    
  • Full corrosion resistant aluminium chassis
  • Conforms to harmonic current IEC/EN 61000-3-2, Class A and Class D
  • Cold start at -20°C for 100% load
  • Remote ON/OFF is available as an option

AVAILABLE FOR SHIPMENT NOW

New models are introduced on a regular basis. For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com.
 

İlgili Haberler

Chrome DIN Rail Power Supply Now Available in 30W with 12V Output Voltage

Delta Electronics extends its Chrome DIN Rail Power Supply series with a 30W produc ...

Daha Fazla

New CliQ VA Series of DIN Rail Power Supply with Integrated LCD Display for Outputs Monitoring and Alarms Setting

Delta Electronics introduces the CliQ VA series of DIN rail power supply with integrated L ...

Daha Fazla

Delta Reveals New 120 W Open Frame Medical Power Supply for Respirators and Patient Monitor

Delta expand its MEP Series open frame medical power supplies with the launch of the new 1 ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!