Delta Reveals New 120 W Open Frame Medical Power Supply for Respirators and Patient Monitor




Delta expand its MEP Series open frame medical power supplies with the launch of the new 120 W output model – MEP-120A. The MEP-120A offers 4 output voltage of 12 V, 15 V, 18 V and 24 V in a 2” x 3” footprint. It supports up to 150 W peak power for 10 seconds and features a wide operating temperatures ranging from -30°C to +70°C with de-rating from +50°C to +70°C. With low no load power consumption < 0.21 W and electric shock protection complying with 2 x MOPP, the MEP-120A offers reliable power supply for type BF medical equipment such as respirators and patient monitor.


The MEP-120A is certified with medical, ICT and home appliance safety approvals, including UL/ TUV/ CE/ UKCA and CB certification, as well as EMC approvals to EN 55011 / EN 55032 Class B. It is applicable to type BF medical products, IT equipment and household appliances.


Highlights & Features

  • 2" x 3" x 1.2" small footprint with base
  • Up to 16.67 W/inch3 power density
  • Up to 120 W output with natural convection cooling
  • Up to 150 W peak power for 10 sec
  • No Load Consumption < 0.21 W
  • Up to 70 °C Ambient Operation
  • Up to 700KHrs MTBF
  • 2 x MOPP Isolation
  • Suitable for type BF medical products
  • Class B Conducted and Radiated EMI
  • IEC60601-1-2 4th Edition Immunity Compliance




Please contact your local sales representative for product availability. Alternatively, you may leave us a message and our sales representative shall get back to you.


İlgili Haberler

Delta Launches the Highly Reliable LNE series of LED Drivers

Delta LNE series of LED drivers is developed with high efficiency and ...

Daha Fazla

Delta Expands the DIN Rail Power Supply Chrome II Series with the Low-Power Models for Wider Applications

Delta expands the DIN rail power supply Chrome II Series with the new 15 W model, whic ...

Daha Fazla

Delta Introduces 24V 300W 3" x 5" 1U Power Supply for Medical Applications

Delta Electronics is pleased to introduce its new high power density (14.3 Watts/in³) 3" x ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!