Delta Launches the Highly Reliable LNE series of LED Drivers



Delta LNE series of LED drivers is developed with high efficiency and reliability. As the world’s number one power supply company, Delta tapped into its market leading power supply technology and its expertise in the lighting industry to come up with another impressive product. The LNE series provides different combinations of features to suit different application requirements and energy optimization needs. The options include externally adjustable output voltage and current levels, and adjustment of LED brightness via 3-way built-in dimming function. All models in the LNE series are encased in a full corrosion resistant aluminum casing and have major international safety certifications and compliant with EN55015 Immunity/ Emissions/ Harmonic requirements. Like all Delta products, every product in the LNE series is rigorously tested for the highest quality. High surge immunity (common mode: 6kV, differential mode: 4kV), MTBF > 700,000hrs and compliance to IP65/IP67, all make the Delta LNE series an essential part of an energy efficient LED lighting power solution for both indoor and outdoor applications.

Highlights & Features

  • North American and International AC voltage options
  • Up to 93.0% efficiency
  • 6kV common mode & 4kV differential mode surge immunity
  • Active PFC. Meets IEC/EN 61000-3-2, Class C
  • Adjustable voltage & current; dimming option available
  • IP65 or IP67 assembly for indoor and outdoor applications


Product List for North American AC Voltage Option

12V 24V 36V 48V 54V
IP65 LNE-12V100WAAA LNE-24V100WAAA LNE-36V100WAAA LNE-48V100WAAA -
LNE-12V120WAAA LNE-24V120WAAA LNE-36V120WAAA LNE-48V120WAAA -
LNE-12V150WAAA LNE-24V150WAAA LNE-36V150WAAA LNE-48V150WAAA LNE-54V150WAAA
LNE-12V185WAAA LNE-24V185WAAA LNE-36V185WAAA LNE-48V185WAAA LNE-54V185WAAA
IP67 LNE-12V100WDAA LNE-24V100WDAA LNE-36V100WDAA LNE-48V100WDAA -
LNE-12V120WDAA LNE-24V120WDAA LNE-36V120WDAA LNE-48V120WDAA -
LNE-12V150WDAA LNE-24V150WDAA LNE-36V150WDAA LNE-48V150WDAA LNE-54V150WDAA
LNE-12V185WDAA LNE-24V185WDAA LNE-36V185WDAA LNE-48V185WDAA LNE-54V185WDAA


Product List for International AC Voltage Option

  12V 24V 36V 48V 54V
IP65 LNE-12V100WACA LNE-24V100WACA LNE-36V100WACA LNE-48V100WACA -
LNE-12V120WACA LNE-24V120WACA LNE-36V120WACA LNE-48V120WACA -
LNE-12V150WACA LNE-24V150WACA LNE-36V150WACA LNE-48V150WACA LNE-54V150WACA
LNE-12V185WACA LNE-24V185WACA LNE-36V185WACA LNE-48V185WACA LNE-54V185WACA
IP67 LNE-12V100WDCA LNE-24V100WDCA LNE-36V100WDCA LNE-48V100WDCA -
LNE-12V120WDCA LNE-24V120WDCA LNE-36V120WDCA LNE-48V120WDCA -
LNE-12V150WDCA LNE-24V150WDCA LNE-36V150WDCA LNE-48V150WDCA LNE-54V150WDCA
LNE-12V185WDCA LNE-24V185WDCA LNE-36V185WDCA LNE-48V185WDCA LNE-54V185WDCA


Please contact your local sales representative or distributor for availability.

New models are introduced on a regular basis. For product details and enquiries, you can also visit www.DeltaPSU.com.


İlgili Haberler

Chrome DIN Rail Power Supply Series is Now Available with 5V Output Voltage Suitable for Controller Unit

Delta Electronics extends its Chrome DIN rail power supply series with the addition of a ...

Daha Fazla

Delta Extending Its 350W PMT Panel Mount Power Supply Series with More Output Voltage Options

Delta Electronics is extending the 350W PMT Panel Mount Power Supply with output voltag ...

Daha Fazla

Delta Expands Panel Mount Power Supply PMR Series with the New 1,000W Model and Parallel Connection

To fulfill the demanding industrial and commercial applications, Delta expands its PMR ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!