Delta Extends CliQ DIN Rail Power Supply Series with 48W Power Rating at 24V Output Voltage



Delta Electronics is introducing the new DRP-24V48W1AZ to the popular CliQ DIN Rail power supply family. The DRP-24V48W1AZ has a power rating of 48W with 24V output voltage. Its rugged plastic casing has a compact body at only 32mm wide and operates within a wide temperature range from -20°C to 70°C.

Like its CliQ predecessors, the DRP-24V48W1AZ comes with universal AC input and complies with major industrial standards like UL 508 (Safety for Industrial Control Equipment), EMI according to EN 55011 (Industrial, scientific and medical (ISM) radio-frequency equipment) and EMS according to EN 61000-6-2 (Immunity for industrial environments). For broader application compatibility, the product is also certified for ITE (Information Technology Equipment) standard according to IEC/EN/UL 60950-1.

Highlights & Features

  • Universal AC input voltage without power de-rating
  • Industrial and ITE safety approvals
  • Rugged and compact design (Vibration 5G, Shock 30G)
  • Capable of multiple wire connections to terminals
  • Wide operating temperature range -20°C to 70°C
  • Overvoltage / Overcurrent / Over Temperature / Short Circuit Protections

    AVAILABLE FOR SHIPMENT FROM JULY 2013 ONWARDS.

New models are introduced on a regular basis. For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com.

İlgili Haberler

Delta Launches CliQ II 48V Series

Delta Electronics Group has announced the launch of CliQ II 48V 1 Phase DIN Rail Standard ...

Daha Fazla

Delta PMH Series of Panel Mount Power Supply Expands to Pollution Degree 3 for Harsher Industrial Environments

Pollution Degree (PD) is an important classification for the clearance & creepage dist ...

Daha Fazla

Delta Extends PMC Panel Mount Power Supply Series with 24V 600W Power Supply Unit

Delta Electronics is introducing the PMC-24V600W1BA as part of the popular PMC Panel Mo ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!