Delta Launches CliQ II 48V Series



Delta Electronics Group has announced the launch of CliQ II 48V 1 Phase DIN Rail Standard Power Supply Series. The series is available in power ratings of 60W, 120W, 240W and 480W. They are also compatible with Delta’s CliQ II DRR-20A Redundancy Module to enable zero system down time for the customer when one of the power supply fails or is being disconnected unexpectedly.

The CliQ II 48V 1 Phase DIN Rail Standard Power Supply Series has 150% Power Boost for 5 seconds and efficiency of more than 90%. The 48V specification is commonly applied in the telecom industry. Therefore, such Power Boost feature can help to prevent system from shutting down during sudden output surge. The products fulfill protection class IP20, and complies with UL60905-1, UL508, CSA C22.2 No.107.1-01, SIQ mark according to EN60950-1 and EN55011 for industrial applications. The CliQ II 48V 1 Phase series is ATEX ready with Conformal coating on the PCBAs which prevents components damage in highly polluted environment.

CliQ II 48V SERIES ARE NOW AVAILABLE FOR SHIPMENT.

For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com.

İlgili Haberler

Delta Introduces 15W for PJ Open Frame Power Supply Series

The PJ Open Frame Power Supply series is now available with 15W output power. The singl ...

Daha Fazla

Delta Chrome DIN Rail Power Supply Series is Now Available in 10W with 12V Output Voltage

Delta Electronics extends its Chrome DIN rail power supply series of 10W product with 12V ...

Daha Fazla

Delta Introduces PMT2 Series of Panel Mount Power Supply in Low Profile Design

PMT2 series, designed based on a low profile of < 30mm, is the latest series of panel m ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!