Delta Chrome DIN Rail Power Supply Series is Now Available in 10W with 12V Output Voltage



Delta Electronics extends its Chrome DIN rail power supply series of 10W product with 12V output voltage. The DRC-12V10W1AZ  provides Class II Double Isolation and are widely adopted in home automation and Food & Beverages industries. The double isolated input eliminates the need for Earth connection, thus, resulting in very low leakage current. The Chrome series is suitable for use in compact cabinets and the DRC-12V10W1AZ  measures only 55.6 mm thick and 91 mm tall. Features include overvoltage, over temperature and overload protections.
 
 
The product operates in universal AC input range and is certified according to IEC/EN/UL 60950-1 Information Technology Equipment (ITE) and UL 508 Industrial Control Equipment (ICE) safety standards. It is fully compliant with RoHS Directive 2011/65/EU for environmental protection, NEC Class 2 and Limited Power Source (LPS) standards.
 

Highlights & Features 

  • Protection Class II, Double Isolation (No Earth connection is required)
  • Universal AC input voltage without power de-rating
  • Efficiency > 82.0% @ 115Vac & 230Vac
  • NEC Class 2 / Limited Power Source (LPS) certified
  • Overvoltage / Overcurrent / Over Temperature Protections
 

AVAILABLE FOR SHIPMENT NOW

New models are introduced on a regular basis. For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com.

İlgili Haberler

Delta Launches New PMU Series of Power Supply for Security System and DC-UPS Applications

Delta Electronics releases a brand new AC/DC panel mount power supply series with integrat ...

Daha Fazla

Delta Extends the High Power Factor Value and High Efficiency PJB Series of Open Frame Power Supply with 24V/10A Model

Delta Electronics has added a new model, PJB-24V240W☐☐A to the PJB series of open frame po ...

Daha Fazla

Delta Expands EUCO Arena Sport Series LED Driver with Powerful 1,400 W IoT-Enabled Model

Delta proudly announces its expansion of the EUCO Arena Sport Series LED driver with t ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!