Delta Extends the High Power Factor Value and High Efficiency PJB Series of Open Frame Power Supply with 24V/10A Model




Delta Electronics has added a new model, PJB-24V240W☐☐A to the PJB series of open frame power supply. The model provides 24V 10A output and is designed with low leakage current, low inrush current, high power factor value (PF > 0.97) and high efficiency (92.5% typ. @ 200Vac) for demanding applications. The PJB-24V240W☐☐A conforms to harmonic current emission class A. In line with the rest of the PJB series, the product also provide Power Boost of 200% for 10 seconds, conformal coating on the PCBAs to protect against common dust and chemical pollutants and high quality Japanese capacitors are used so as to enhance product reliability to be used in harsh industrial environment.


The PJB series is certified for EMI to EN 55022 and EMS to EN 55024 and conforms to major international safety standards like IEC/EN/UL 60950-1 standards. All Delta standard power supplies are fully compliant with RoHS Directive 2011/65/EU for environmental protection.


Highlights & Features:

  • Universal AC Input voltage (85Vac – 264Vac)
  • High efficiency 92.5% typ. @ 200Vac
  • Power Boost of 200% for 10 seconds
  • Built-in active PFC (PF > 0.97) and conforms to IEC/EN 61000-3-2, Class A
  • Conformal coating on PCBA to protect against common dust and chemical pollutants
  • Versatile configuration options: Open Frame, L Frame, Enclosed
  • Remote ON/OFF option for selected models



Please contact your local sales representative or distributor for product availability.
New models are introduced on a regular basis. For product details or enquiries, you can also visit www.DeltaPSU.com. 


İlgili Haberler

Delta Launches New PMU Series of Power Supply for Security System and DC-UPS Applications

Delta Electronics releases a brand new AC/DC panel mount power supply series with integrat ...

Daha Fazla

Delta Introduces the Low Profile PMR Panel Mount Power Supply Series for LED Signage

Delta introduces the first model in its new PMR panel mount power supply series. The PMR ...

Daha Fazla

Delta Introduces the DRS-30W Series as an Addition to its DIN Rail Power Supply Series

Delta Electronics is introducing the new DRS-30W series to the ultra compact Sync DIN rail ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!