Delta Introduces the DRS-30W Series as an Addition to its DIN Rail Power Supply Series



Delta Electronics is introducing the new DRS-30W series to the ultra compact Sync DIN rail power supply series. The new models of 24V/1.25A output (DRS-24V30W1NZ) and 5V/3A output (DRS-5V30W1NZ) are competitively priced and have improved performance at low temperatures (-20°C @ 80% load). The Sync series are able to start at the extreme low temperature of -40°C. It has a wide operating temperature range from -20°C to +70°C and a low earth leakage current < 0.5mA @ 264Vac. 

Safety approvals include IEC/EN/UL 60950-1 (ITE) and UL 508 (Industrial). The output circuit also complies with NEC Class 2 (UL 60950-1) and Limited Power Source (IEC/EN 60950-1). All Delta industrial power supplies are fully compliant with RoHS Directive 2011/65/EU for environmental protection and major international safety standards.

Highlights & Features

- Ultra compact body measuring only 75mm tall
- Universal AC input voltage and full power from -10°C to +55°C operation
- Low earth leakage current < 0.5mA @ 264Vac
- Galvanic isolation up to 3.0KVac between input to output and input to ground
- NEC Class 2/ Limited Power Source (LPS) certified
- Overvoltage/ overcurrent/ over temperature protections

The other Sync models DRS-50W series and DRS-100W series will also be introduced soon.


Please contact your local sales representative or distributor for availability.
New models are introduced on a regular basis. For product details and enquiries, you can also visit www.DeltaPSU.com. 

İlgili Haberler

Delta upgrades EUCI-PRO Outdoor LED driver series with DALI-2 certification

Delta Electronics is proud to announce its EUCI-PRO Outdoor LED driver series, EUCI-0401 ...

Daha Fazla

New Delta DRC-24V10W1HZ DIN Rail Power Supply Offers Household Appliance Safety Approval

DRC-24V10W1HZ, a new model to the current series of Class II DIN rail power supply by ...

Daha Fazla

Delta PMH Panel Mount Power Supply Series Extends Operating Temperature to -30°C at 5000m Altitude

Delta Electronics has extended the PMH panel mount power supply series operating temperatu ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!